![]()
Global
These are navigation links to move inside this page.
Solid State Relays for Heaters
Compact, Slim-profile SSRs with Heat Sinks. Models with No Zero Cross for a Wide Range of Applications.
![]()
Quick links to 'G3PE (Single-phase)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Number of phases | Insulation method | Operation indicator | Rated input voltage | Zero cross function | Applicable load * | Model |
| Single- phase | Phototriac coupler | Yes (yellow) | 12 to 24 VDC | Yes | 15 A, 100 to 240 VAC | G3PE-215B DC12-24 |
| 25 A, 100 to 240 VAC | G3PE-225B DC12-24 | |||||
| 35 A, 100 to 240 VAC | G3PE-235B DC12-24 | |||||
| 45 A, 100 to 240 VAC | G3PE-245B DC12-24 | |||||
| No | 15 A, 100 to 240 VAC | G3PE-215BL DC12-24 | ||||
| 25 A, 100 to 240 VAC | G3PE-225BL DC12-24 | |||||
| 35 A, 100 to 240 VAC | G3PE-235BL DC12-24 | |||||
| 45 A, 100 to 240 VAC | G3PE-245BL DC12-24 | |||||
| Yes | 15 A, 200 to 480 VAC | G3PE-515B DC12-24 | ||||
| 25 A, 200 to 480 VAC | G3PE-525B DC12-24 | |||||
| 35 A, 200 to 480 VAC | G3PE-535B DC12-24 | |||||
| 45 A, 200 to 480 VAC | G3PE-545B DC12-24 | |||||
| No | 15 A, 200 to 480 VAC | G3PE-515BL DC12-24 | ||||
| 25 A, 200 to 480 VAC | G3PE-525BL DC12-24 | |||||
| 35 A, 200 to 480 VAC | G3PE-535BL DC12-24 | |||||
| 45 A, 200 to 480 VAC | G3PE-545BL DC12-24 |
*The applicable load current depends on the ambient temperature. For details, refer to Load Current vs. Ambient Temperature in Engineering Data on Data Sheet.