![]()
Global
These are navigation links to move inside this page.
Solid State Relays for Heaters
Compact, Slim-profile SSRs with Heat Sinks. Models with No Zero Cross for a Wide Range of Applications.
![]()
Quick links to 'G3PE (Single-phase)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 16 of 16
| Model Number | Description |
|---|---|
| G3PE-215B DC12-24 | Rated Output Load 100 to 240 VAC / 15A , With Zero Cross Function |
| G3PE-215BL DC12-24 | Rated Output Load 100 to 240 VAC / 15A , Without Zero Cross Function |
| G3PE-225B DC12-24 | Rated Output Load 100 to 240 VAC / 25A , With Zero Cross Function |
| G3PE-225BL DC12-24 | Rated Output Load 100 to 240 VAC / 25A , Without Zero Cross Function |
| G3PE-235B DC12-24 | Rated Output Load 100 to 240 VAC / 35A , With Zero Cross Function |
| G3PE-235BL DC12-24 | Rated Output Load 100 to 240 VAC / 35A , Without Zero Cross Function |
| G3PE-245B DC12-24 | Rated Output Load 100 to 240 VAC / 45A , With Zero Cross Function |
| G3PE-245BL DC12-24 | Rated Output Load 100 to 240 VAC / 45A , Without Zero Cross Function |
| G3PE-515B DC12-24 | Rated Output Load 200 to 480 VAC / 15A , With Zero Cross Function |
| G3PE-515BL DC12-24 | Rated Output Load 200 to 480 VAC / 15A , Without Zero Cross Function |
| G3PE-525B DC12-24 | Rated Output Load 200 to 480 VAC / 25A , With Zero Cross Function |
| G3PE-525BL DC12-24 | Rated Output Load 200 to 480 VAC / 25A , Without Zero Cross Function |
| G3PE-535B DC12-24 | Rated Output Load 200 to 480 VAC / 35A , With Zero Cross Function |
| G3PE-535BL DC12-24 | Rated Output Load 200 to 480 VAC / 35A , Without Zero Cross Function |
| G3PE-545B DC12-24 | Rated Output Load 200 to 480 VAC / 45A , With Zero Cross Function |
| G3PE-545BL DC12-24 | Rated Output Load 200 to 480 VAC / 45A , Without Zero Cross Function |
Items 1 to 16 of 16
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.