![]()
Global
These are navigation links to move inside this page.
Solid State Relays for Heaters
Compact, Slim-profile SSRs with Heat Sinks. Models with No Zero Cross for a Wide Range of Applications.
![]()
Quick links to 'G3PE (Single-phase)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
Ratings
Input (at an Ambient Temperature of 25°C)
| Model | Rated voltage | Operating voltage range | Rated input current | Voltage level | |
| Must operate voltage | Must release voltage | ||||
| G3PE-[][][]B | 12 to 24 VDC | 9.6 to 30 VDC | 7 mA max. | 9.6 VDC max. | 1.0 VDC max. |
| G3PE-[][][]BL | 15 mA max. | ||||
Output
| Model | G3PE- 215B(L) | G3PE- 225B(L) | G3PE- 235B(L) | G3PE- 245B(L) | G3PE- 515B(L) | G3PE- 525B(L) | G3PE- 535B(L) | G3PE- 545B(L) |
| Rated load voltage | 100 to 240 VAC (50/60 Hz) | 200 to 480 VAC (50/60 Hz) | ||||||
| Load voltage range | 75 to 264 VAC (50/60 Hz) | 180 to 528 VAC (50/60 Hz) | ||||||
| Applicable load current * | 0.1 to 15 A (at 40 °C) | 0.1 to 25 A (at 40 °C) | 0.5 to 35 A (at 25 °C) | 0.5 to 45 A (at 25 °C) | 0.1 to 15 A (at 40 °C) | 0.1 to 25 A (at 40 °C) | 0.5 to 35 A (at 25 °C) | 0.5 to 45 A (at 25 °C) |
| Inrush current resistance | 150 A (60 Hz, 1 cycle) | 220 A (60 Hz, 1 cycle) | 440 A (60 Hz, 1 cycle) | 150 A (60 Hz, 1 cycle) | 220 A (60 Hz, 1 cycle) | 440 A (60 Hz, 1 cycle) | ||
| Permissible I2t (reference value) | 121A2s | 260A2s | 1,260A2s | 128A2s | 1,350A2s | 6,600A2s | ||
| Applicable load (resistive load) | 3 kW (at 200 VAC) | 5 kW (at 200 VAC) | 7 kW (at 200 VAC) | 9 kW (at 200 VAC) | 6 kW (at 400 VAC) | 10 kW (at 400 VAC) | 14 kW (at 400 VAC) | 18 kW (at 400 VAC) |
*The applicable load current depends on the ambient temperature. For details, refer to Data Sheet.
Characteristics
| Model | G3PE -215B | G3PE -225B | G3PE -235B | G3PE -245B | G3PE -215BL | G3PE -225BL | G3PE -235BL | G3PE -245BL |
| Operate time | 1/2 of load power source cycle + 1 ms max. | 1 ms max. | ||||||
| Release time | 1/2 of load power source cycle + 1 ms max. | |||||||
| Output ON voltage drop | 1.6 V (RMS) max. | |||||||
| Leakage current | 10 mA max. (at 200 VAC) | |||||||
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |||||||
| Dielectric strength | 2,500 VAC, 50/60 Hz for 1 min | |||||||
| Vibration resistance | 10 to 55 to10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) (Mounted to DIN track) | |||||||
| Shock resistance | Destruction: 294 m/s2 (Mounted to DIN track) | |||||||
| Ambient storage temperature | - 30 to 100 °C (with no icing or condensation) | |||||||
| Ambient operating temperature | - 30 to 80 °C (with no icing or condensation) | |||||||
| Ambient operating humidity | 45% to 85% | |||||||
| Weight | Approx. 240 g | Approx. 400 g | Approx. 240 g | Approx. 400 g | ||||
| Model | G3PE -515B | G3PE -525B | G3PE -535B | G3PE -545B | G3PE -515BL | G3PE -525BL | G3PE -535BL | G3PE -545BL |
| Operate time | 1/2 of load power source cycle + 1 ms max. | 1 ms max. | ||||||
| Release time | 1/2 of load power source cycle + 1 ms max. | |||||||
| Output ON voltage drop | 1.8 V (RMS) max. | |||||||
| Leakage current | 20 mA max. (at 480 VAC) | |||||||
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |||||||
| Dielectric strength | 2,500 VAC, 50/60 Hz for 1 min | |||||||
| Vibration resistance | 10 to 55 to10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) (Mounted to DIN track) | |||||||
| Shock resistance | Destruction: 294 m/s2 (Mounted to DIN track) | |||||||
| Ambient storage temperature | - 30 to 100 °C (with no icing or condensation) | |||||||
| Ambient operating temperature | - 30 to 80 °C (with no icing or condensation) | |||||||
| Ambient operating humidity | 45% to 85% | |||||||
| Weight | Approx. 240 g | Approx. 400 g | Approx. 240 g | Approx. 400 g | ||||
Caution: In the interenst of product improvement, specifications are subject to change without notice.