Page top

Primary Contents



H3DS-M/-S/-A

General

ItemH3DS-ML[]H3DS-SL[]H3DS-AL[]
Operating modeA: ON-delay (Signal or Power)
B: Flicker OFF start (Signal or Power)
B2: Flicker ON start (Signal or Power)
C: Signal ON/OFF-delay
D: Signal OFF-delay
E: Interval (Signal or Power)
G: Signal ON/OFF-delay
J: One-shot (Signal or Power)
A: ON-delay
B2: Flicker ON start
E: Interval
J: One-shot
A: ON-delay (fixed)
Input typeVoltage input---
Output typeRelay: SPDT
External connectionsScrew terminal, Screw-Less Clamp
Terminal blockScrew terminal type: Clamps two 2.5-mm2 max. bar terminals without sleeves.
Screw-Less Clamp type: Clamps two 1.5-mm2 max. bar terminals without sleeves.
Terminal screw
tightening torque
0.98 N·m max.
Mounting methodDIN track mounting (see note)
AttachmentNameplate label
Approved standardsUL508, CSA C22.2 No.14
Conforms to EN61812-1, IEC60664-1 4 kV/2, VDE0106/P100
Output category according to IEC60947-5-1 (AC-13; 250 V 5 A/AC-14; 250 V 1 A/AC-15; 250 V 1 A/DC-13; 30 V 0.1 A/DC-14; 30 V 0.05 A)

Note: Can be mounted to 35-mm DIN Track with a plate thickness of 1 to 2.5 mm.

Time Ranges

Time scale displayTime range
0.1 s0.1 to 1.2 s
1 s1 to 12 s
0.1 m0.1 to 1.2 min
1 m1 to 12 min
0.1 h0.1 to 1.2 h
1 h1 to 12 h
10 h10 to 120 h

Note: When the time setting dial is set to "0" for any time scale, the output will operate instantaneously.

Ratings

Rated supply voltage
(see notes 1 and 2)
24 to 230 VAC (50/60 Hz)/24 to 48 VDC
Operating voltage range85% to 110% of rated supply voltage
Power resetMinimum power-off time: 0.1 s
Reset voltage2.4 VAC/DC max.
Power consumption
(see note 3)
AC: 32 VA max./3.0 W max. (typical: 30 VA/2.7 W) at 230 VAC
14 VA max./2.2 W max. (typical: 13 VA/2.1 W) at 100 to 120 VAC
DC: 0.7 W max. (typical: 0.6 W) at 24 VDC
1.4 W max. (typical: 1.3 W) at 48 VDC
Voltage inputMax. permissible capacitance between inputs lines (terminals B1 and A2): 2,000 pF
Load connectable in parallel with inputs (terminals B1 and A1).
H-level: 20.4 to 253 VAC/20.4 to 52.8 VDC
L-level: 0 to 2.4 VAC/DC
Control outputContact output: 5 A at 250 VAC with resistive load (cosΦ = 1)
5 A at 30 VDC with resistive load (cosΦ = 1)
Ambient temperatureOperating: -10°C to 55°C (with no icing)
Storage: -25°C to 65°C (with no icing)
Ambient humidityOperating: 35% to 85%

Note:
1. DC ripple rate: 20% max.
2. Since an inrush current of 0.5 A will occur when using the power supply voltage at 24 VDC, pay careful attention when turning on or off the power supply to the Timer with a solid-state output such as a sensor.
3. The power consumption is for mode A after the Timer counts the time-up time and for the AC input at 50 Hz. The power consumption of the H3DS-ML includes the input circuit with the B1 and A1 terminals short-circuited.

Characteristics

Accuracy of operating time±1% max. of FS (±1% ±10 ms max. at 1.2-s range)
Setting error±10% ±50 ms max. of FS
Signal input time50 ms min.
Influence of voltage±0.7% max. of FS (±0.7% ±10 ms max. at 1.2-s range)
Influence of temperature±5% max. of FS (±5%±10 ms max. at 1.2-s range)
Insulation resistance100 MΩ min. at 500 VDC
Dielectric strengthBetween current-carrying metal parts and exposed non-current-carrying metal parts: 2,000 VAC for 1 min.
Between control output terminals and operating circuit: 2,000 VAC for 1 min.
Between contacts not located next to each other: 1,000 VAC for 1 min.
Vibration resistanceMalfunction: 0.5-mm single amplitude at 10 to 55 Hz
Destruction: 0.75-mm single amplitude at 10 to 55 Hz
Shock resistanceMalfunction: 100 m/s2 3 times each in 6 directions
Destruction: 1,000 m/s2 3 times each in 6 directions
Impulse withstand voltage3 kV (between power terminals)
4.5 kV (between current-carrying metal parts and exposed non-current-carrying metal parts)
Noise immunitySquare-wave noise generated by noise simulator (pulse width: 100 ns/1 μs, 1-ns rise) ±1.5 kV
Static immunityMalfunction: 4 kV
Destruction: 8 kV
Life expectancyMechanical: 10 million operations min. (under no load at 1,800 operations/h)
Electrical: 100,000 operations min. (5 A at 250 VAC, resistive load at 360 operations/h)
(see note)
EMC(EMI) EN61812-1
Emission Enclosure: EN55011 Group 1 class B
Emission AC Mains: EN55011 Group 1 class B
Harmonic Current: EN61000-3-2
Voltage Fluctuation and Flickering: EN61000-3-3
(EMS) EN61812-1
Immunity ESD: EN61000-4-2: 6 kV contact discharge (level 3)
8 kV air discharge (level 3)
Immunity RF-interference from AM Radio Waves:
EN61000-4-3: 10 V/m (80 MHz to 1 GHz) (level 3)
Immunity Burst: EN61000-4-4: 2 kV power port and output port (level 3)
1 kV control port with capacitive clamp (level 3)
Immunity Surge: EN61000-4-5: 2 kV common mode (level 3)
1 kV differential mode (level 3)
Case colorLight gray (5Y7/1)
Degree of protectionIP30 (Terminal block: IP20)
WeightApprox. 70 g

Note:
For reference:
A maximum current of 0.15 A can be switched at 125 VDC (cosΦ=1).
A maximum current of 0.1 A can be switched if L/R is 7 ms.
In both cases, a life of 100,000 operations can be expected.
The minimum applicable load is 10 mA at 5 VDC (failure level: P).

I/O Functions

ItemH3DS-ML[]H3DS-SL[]/-AL[]
InputStartStarts operation.No input is available.
OutputControl outputOutputs are turned ON according to designated output mode when preset value is reached.Outputs are turned ON according to designated output mode when preset value is reached.

H3DS-F

General

ItemH3DS-F
Operating modeFlicker-OFF/Flicker-ON start
Output typeRelay: SPDT
External connectionsScrew terminal, Screw-Less Clamp
Terminal blockScrew terminal type: Clamps two 2.5-mm2 max. bar terminals without sleeves.
Screw-Less Clamp type: Clamps two 1.5-mm2 max. bar terminals without sleeves.
Terminal screw tightening torque0.98 Nm max.
Mounting methodDIN track mounting (see note)
AttachmentNameplate label
Approved standardsUL508, CSA C22.2 No.14
Conforms to EN61812-1, IEC60664-1 4 kV/2, VDE0106/P 100
Output category according to IEC60947-5-1 (AC-13; 250 V 5A/AC-15; 250 V 1 A/DC-13; 30 V 0.1 A)

Note: Can be mounted to 35-mm DIN Track with a plate thickness of 1 to 2.5 mm.

Time Ranges

Time scale displayTime range
0.1 s0.1 to 1.2 s
1 s1 to 12 s
0.1 m0.1 to 1.2 min
1 m1 to 12 min
0.1 h0.1 to 1.2 h
1 h1 to 12 h

Note: When the time setting dial is set to "0" for any time scale, the output will operate instantaneously.

Ratings

Rated supply voltage
(See note.)
24 to 230 VAC (50/60 Hz)/24 to 48 VDC
Operating voltage range85% to 110% of rated supply voltage
Power resetMinimum power-off time: 0.1 s
Reset voltage2.4 VAC/DC max.
Power consumptionAC: 33 VA max./2.2 W max. (typical: 31 VA/2.0 W) at 230 VAC
11 VA max./1.9 W max. (typical: 9.7 VA/1.7 W) at 100 to 120 VAC
DC: 0.7 W max. (typical: 0.6 W) at 24 VDC
1.4 W max. (typical: 1.2 W) at 48 VDC
Voltage inputMax. permissible capacitance between inputs lines (terminals B1 and A2): 2,000 pF
Load connectable in parallel with inputs (terminals B1 and A1).
H-level: 20.4 to 253 VAC/20.4 to 52.8 VDC
L-level: 0 to 2.4 VAC/DC
Control outputContact output: 5 A at 250 VAC with resistive load (cosΦ = 1)
5 A at 30 VDC with resistive load (cosΦ = 1)
Ambient temperatureOperating: -10°C to 55°C (with no icing)
Storage: -25°C to 65°C (with no icing)
Ambient humidityOperating: 35% to 85%

Note: DC ripple rate: 20% max.

Characteristics

Accuracy of operating time±1% max. of FS (±1% ±10 ms max. at 1.2-s range)
Setting error±10% ± 50 ms max. of FS
Influence of voltage±0.5% max. of FS (±0.5% ±10 ms max. at 1.2-s range)
Influence of temperature±5% max. of FS (±5% ± 10 ms max. at 1.2-s range)
Insulation resistance100 MΩ min. at 500 VDC
Dielectric strengthBetween current-carrying metal parts and exposed non-current-carrying metal parts: 2,000 VAC (50/60 Hz) for 1 min.
Between control output terminals and operating circuit: 2,000 VAC (50/60 Hz) for 1 min.
Between contacts not located next to each other: 1,000 VAC (50/60 Hz) for 1 min.
Impulse withstand voltage3 kV (between power supply terminals)
4.5 kV (between current-carrying metal parts and exposed non-current-carrying metal parts)
Noise immunitySquare-wave noise generated by noise simulator (pulse width: 100 ns/1 μs, 1-ns rise) ±1.5 kV
Static immunityMalfunction: 4 kV
Destruction: 8 kV
Vibration resistanceMalfunction: 0.5-mm single amplitude at 10 to 55 Hz
Destruction: 0.75-mm single amplitude at 10 to 55 Hz
Shock resistanceMalfunction: 200 m/s2, 3 times each in 6 directions
Destruction: 300 m/s2, 3 times each in 6 directions
Life expectancyMechanical: 10 million operations min. (under no load at 1,800 operations/h)
Electrical: 100,000 operations min. (5 A at 250 VAC, resistive load at 360 operations/h) (see note)
EMC(EMI) EN61812-1
Emission Enclosure: EN55011 Group 1 class B
Emission AC Mains: EN55011 Group 1 class B
Harmonic Current: EN61000-3-2
Voltage Fluctuation and Flickering: EN61000-3-3
(EMS) EN61812-1
Immunity ESD: EN61000-4-2: 6 kV contact discharge (level 3)
8 kV air discharge (level 3)
Immunity RF-interference from AM Radio Waves:
EN61000-4-3: 10 V/m (80 MHz to 1 GHz) (level 3)
Immunity Burst: EN61000-4-4: 2 kV power port and output port (level 3)
1 kV control port with capacitive clamp (level 3)
Immunity Surge: EN61000-4-5: 2 kV common mode (level 3)
1 kV differential mode (level 3)
Case colorLight gray (5Y7/1)
Degree of protectionIP30 (IP20 for terminal block)
WeightApprox. 70 g

Note:
For reference:
A maximum current of 0.15 A can be switched at 125 VDC(cosΦ=1).
A maximum current of 0.1 A can be switched if L/R is 7 ms.
In both cases, a life of 100,000 operations can be expected.
The minimum applicable load is 10 mA at 5 VDC (failure level: P).

I/O Function

InputsFlicker-ON start operation begins when inputs are turned ON.
OutputsControl outputOutputs are turned ON/OFF according to the time set by the ON-and OFF-time setting dial.

H3DS-G

General

ItemH3DS-G
Operating modeStar-delta operation
Operating/Reset methodTime-limit operation/Self-reset
External connectionsScrew terminal, Screw-Less Clamp
Terminal blockScrew terminal type: Clamps two 2.5-mm2 max. bar terminals without sleeves.
Screw-Less Clamp type: Clamps two 1.5-mm2 max. bar terminals without sleeves.
Terminal screw tightening torque0.98 Nm max.
Output type(Star operation circuit) Relay: SPST-NO
(Delta operation circuit) Relay: SPST-NO
Mounting methodDIN track mounting (see note)
AttachmentNameplate label
Approved standardsUL508, CSA C22.2 No.14
Conforms to EN61812-1, IEC60664-1 4 kV/2, VDE0106/P100
Output category according to IEC60947-5-1 (AC-13; 250 V 5A/AC-15; 250 V 1 A/DC-13; 30 V 0.1 A)

Note: Can be mounted to 35-mm DIN Track with a plate thickness of 1 to 2.5 mm.

Time Ranges

Time scaleStar operation time ranges
x 11 to 12 s
x 1010 to 120 s

Star-delta transfer timeProgrammable at 0.05 s, 0.1 s, 0.5 s, or 1 s

Ratings

Rated supply voltage
(see note)
24 to 230 VAC (50/60 Hz)/24 to 48 VDC
Operating voltage range85% to 110% of rated supply voltage
Power resetMinimum power-off time: 0.5 s
Reset voltage2.4 VAC/DC max.
Power consumptionAC: 21 VA max./1.7 W max. (typical: 20 VA/1.6 W) at 230 VAC
11 VA max./2.0 W max. (typical: 8.6 VA/1.5 W) at 100 to 120 VAC
DC: 1.3 W max. (typical: 1.2 W) at 24 VDC
0.7 W max. (typical: 0.6 W) at 48 VDC
Control outputContact output: 5 A at 250 VAC with resistive load (cosΦ = 1)
5 A at 30 VDC with resistive load (cosΦ = 1)
Ambient temperatureOperating: -10°C to 55°C (with no icing)
Storage: -25°C to 65°C (with no icing)
Ambient humidityOperating: 35% to 85%

Note: DC ripple rate: 20% max.

Characteristics

Accuracy of operating time±1% max. of FS
Setting error±10% ± 50 ms max. of FS
Total tolerance of transfer time± (25% FS + 5 ms) max.
Influence of voltage±0.5% max. of FS
Influence of temperature±5% max. of FS
Insulation resistance100 MΩ min. at 500 VDC
Dielectric strengthBetween current-carrying metal parts and exposed non-current-carrying metal parts: 2,000 VAC (50/60 Hz) for 1 min.
Between control output terminals and operating circuit: 2,000 VAC (50/60 Hz) for 1 min.
Between contacts not located next to each other: 1,000 VAC (50/60 Hz) for 1 min.
Impulse withstand voltage3 kV (between power supply terminals)
4.5 kV (between current-carrying metal parts and exposed non-current-carrying metal parts)
Noise immunitySquare-wave noise generated by noise simulator (pulse width: 100 ns/1 μs, 1-ns rise) ±1.5 kV
Static immunityMalfunction: 4 kV
Destruction: 8 kV
Vibration resistanceMalfunction: 0.5-mm single amplitude at 10 to 55 Hz
Destruction: 0.75-mm single amplitude at 10 to 55 Hz
Shock resistanceMalfunction: 200 m/s2, 3 times each in 6 directions
Destruction: 300 m/s2, 3 times each in 6 directions
Life expectancyMechanical: 10 million operations min. (under no load at 1,800 operations/h)
Electrical: 100,000 operations min. (5 A at 250 VAC, resistive load at 360 operations/h) (see note)
EMC(EMI) EN61812-1
Emission Enclosure: EN55011 Group 1 class B
Emission AC Mains: EN55011 Group 1 class B
Harmonic Current: EN61000-3-2
Voltage Fluctuation and Flickering: EN61000-3-3
(EMS) EN61812-1
Immunity ESD: EN61000-4-2: 6 kV contact discharge (level 3)
8 kV air discharge (level 3)
Immunity RF-interference from AM Radio Waves:
EN61000-4-3: 10 V/m (80 MHz to 1 GHz) (level 3)
Immunity Burst: EN61000-4-4: 2 kV power port and output port (level 3)
1 kV control port with capacitive clamp (level 3)
Immunity Surge: EN61000-4-5: 2 kV common mode (level 3)
1 kV differential mode (level 3)
Case colorLight gray (5Y7/1)
Degree of protectionIP30 (IP20 for terminal block)
WeightApprox. 70 g

Note:
For reference:
A maximum current of 0.15 A can be switched at 125 VDC(cosΦ=1).
A maximum current of 0.1 A can be switched if L/R is 7 ms.
In both cases, a life of 100,000 operations can be expected.
The minimum applicable load is 10 mA at 5 VDC (failure level: P).

I/O Functions

Inputs---
OutputsControl outputStar output is turned OFF when the dial set value is reached and delta output is ON after
the preset transfer time elapses

H3DS-X

General

ItemH3DS-X
Operating modeON-delay
Operating/Reset methodTime-limit operation/self-resetting
Output typeSCR output
External connectionsScrew terminal, Screw-Less Clamp
Terminal blockScrew terminal type: Clamps two 2.5-mm2 max. bar terminals without sleeves.
Screw-Less Clamp type: Clamps two 1.5-mm2 max. bar terminals without sleeves.
Terminal screw tightening torque0.98 Nm max.
Mounting methodDIN track mounting (see note)
AttachmentNameplate label
Approved standardsUL508, CSA C22.2 No.14
Conforms to EN61812-1, IEC60664-1 4 kV/2, VDE0106/P100

Note: Can be mounted to 35-mm DIN Track with a plate thickness of 1 to 2.5 mm.

Time Ranges

Time scale displayTime range
0.1 s0.1 to 1.2 s
1 s1 to 12 s
0.1 m0.1 to 1.2 min
1 m1 to 12 min
0.1 h0.1 to 1.2 h
1 h1 to 12 h
10 h10 to 120 h

Note: When the time setting dial is set to "0" for any time scale, the output will operate instantaneously.

Ratings

Rated supply voltage
(see note)
24 to 230 VAC/VDC (50/60 Hz)
Operating voltage range85% to 110% of rated supply voltage
Power resetMinimum power-off time: 0.1 s
Reset voltage1.0 VAC/VDC max.
Reset current5 mA max.
Power consumption5 mA max.
Control outputSCR output: 5 mA to 0.7 A
Ambient temperatureOperating: -10°C to 55°C (with no icing)
Storage: -25°C to 65°C (with no icing)
Ambient humidityOperating: 35% to 85%

Note: The ripple in DC power supply must be 5% max.

Characteristics

Accuracy of operating time±1% max. of FS (±1% ±10 ms max. at 1.2-s range)
Setting error±10% ± 50 ms max. of FS
Reset time0.1 s max.
Influence of voltage±0.5% max. of FS (±0.5%±10 ms max. at 1.2-s range)
Influence of temperature±5% max. of FS (±5%±10 ms max. at 1.2-s range)
Insulation resistance100 MΩ min. at 500 VDC
Dielectric strengthBetween current-carrying metal parts and exposed non-current-carrying metal parts: 2,000 VAC for 1 min
Impulse withstand voltage3 kV (between power supply terminals)
4.5 kV (between current-carrying metal parts and exposed non-current-carrying metal parts)
Noise immunitySquare-wave noise generated by noise simulator (pulse width: 100 ns/1 μs, 1-ns rise) ±1.5 kV (between power supply terminals)
Static immunityMalfunction: 4 kV
Destruction: 8 kV
Vibration resistanceMalfunction: 0.5-mm single amplitude at 10 to 55 Hz
Destruction: 0.75-mm single amplitude at 10 to 55 Hz
Shock resistanceMalfunction: 200 m/s2, 3 times each in 6 directions
Destruction: 300 m/s2, 3 times each in 6 directions
EMC(EMI) EN61812-1
Emission Enclosure: EN55011 Group 1 class B
Emission AC Mains: EN55011 Group 1 class B
Harmonic Current: EN61000-3-2
Voltage Fluctuation and Flickering: EN61000-3-3
(EMS) EN61812-1
Immunity ESD: EN61000-4-2: 6 kV contact discharge (level 3)
8 kV air discharge (level 3)
Immunity RF-interference from AM Radio Waves:
EN61000-4-3: 10 V/m (80 MHz to 1 GHz) (level 3)
Immunity Burst: EN61000-4-4: 2 kV power port and output port (level 3)
1 kV control port with capacitive clamp (level 3)
Immunity Surge: EN61000-4-5: 2 kV common mode (level 3)
1 kV differential mode (level 3)
Case colorLight gray (5Y7/1)
Degree of protectionIP30 (IP20 for terminal block)
WeightApprox. 70 g

I/O Functions

Inputs---
OutputsControl outputOutputs are turned ON when the preset value is reached.

Caution: In the interenst of product improvement, specifications are subject to change without notice.