Page top

Lead Contents

NEW Digital Fiber Sensors

E3X-DA-S

E3X-DA-S

The No. 1 Performance in the World Five unmatched features achieved through the most stable detection capabilities.

Primary Contents



Amplifier Units

Pre-wired Models
E3X-DA21-S
E3X-DA51-S

E3X-DA21-S_Dim

Models with Connectors
E3X-DA7-S
E3X-DA9-S

E3X-DA7-S_Dim

Amplifier Unit Connectors

Master Connectors
E3X-CN21

E3X-CN21_Dim

*E3X-CN21: 4-dia. vinyl-insulated round cable with 4 conductors (Conductor cross section: 0.2 mm2, Insulator diameter: 1.1 mm)

Slave Connectors
E3X-CN22

E3X-CN22_Dim

*E3X-CN22: 4-dia. vinyl-insulated round cable with 2 conductors (Conductor cross section: 0.2 mm2, Insulator diameter: 1.1 mm)

Caution: All units are in millimeters unless otherwise indicated.