![]()
Global
These are navigation links to move inside this page.
NEW Digital Fiber Sensors
The No. 1 Performance in the World Five unmatched features achieved through the most stable detection capabilities.
![]()
Quick links to 'E3X-DA-S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Amplifier Units
Pre-wired Models
| Appearance | Functions | Model | |
| NPN output | PNP output | ||
![]() | Tough Mode, Timer, Twin outputs, ATC (Threshold value automatic correction), Differential operation, External input | E3X-DA21-S 2M | E3X-DA51-S 2M |
Models with Connectors
| Appearance | Functions | Model | |
| NPN output | PNP output | ||
![]() | Tough Mode, Timer, Twin outputs, ATC (Threshold value automatic correction), Differential operation | E3X-DA7-S | E3X-DA9-S |
Amplifier Unit Connectors (Order Separately)
| Item | Appearance | Cable length | No. of conductors | Model |
| Master Connector | ![]() | 2 m | 4 | E3X-CN21 |
| Slave Connector | ![]() | 2 | E3X-CN22 |
Note:The E3X-CN11/12 can also be used for connection, but only one of the two output channels can be used.
Combining Amplifier Units and Connectors
Amplifier Units and Connectors are sold separately.
Refer to the following tables when placing an order.
| Amplifier Unit | Applicable connector (order separately) | ||
| NPN output | PNP output | Master Connector | Slave Connector |
| E3X-DA7-S | E3X-DA9-S | E3X-CN21 | E3X-CN22 |
When Using 5 Amplifier Units
| Amplifier Units (5 Units) | 1 Master Connector | 4 Slave Connectors |
Accessories (Order Separately)
Mounting Bracket
| Appearance | Model | Quantity |
![]() | E39-L143 | 1 |
End Plate
| Appearance | Model | Quantity |
![]() | PFP-M | 1 |