![]()
Global
These are navigation links to move inside this page.
NEW Digital Fiber Sensors
The No. 1 Performance in the World Five unmatched features achieved through the most stable detection capabilities.
![]()
Quick links to 'E3X-DA-S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Amplifier Units
| Model | E3X-DA[]-S ([]: 21/51/7/9) | |
| Light source (wavelength) | Red LED (625 nm) | |
| Power supply voltage | 12 to 24 VDC ± 10%, ripple (p-p) 10% max. | |
| Power consumption | Normal: 960 mW max. (Current consumption: 40 mA max. at 24 VDC, 80 mA max. at 12 VDC) Power saving ECO1: 720 mW max. (Current consumption: 30 mA max. at 24 VDC, 60 mA max. at 12 VDC) Power saving ECO2: 600 mW max. (Current consumption: 25 mA max. at 24 VDC, 50 mA max. at 12 VDC) | |
| Control output | Load power supply voltage: 26.4 VDC max.; NPN/PNP open collector; load current: 50 mA max.; residual voltage: 2 V max.; OFF current: 0.5 mA max. | |
| External input *1 | No-voltage input (contact/transistor) *2 | |
| Protection circuits | Reverse polarity for power supply connection, output short-circuit, output reverse polarity protection | |
| Response time | Super-highspeed Mode *3 | Operate or reset: 80 μs |
| High-speed Mode | Operate or reset: 250 μs | |
| Standard Mode | Operate or reset: 1 ms | |
| High-resolution Mode | Operate or reset: 4 ms | |
| Tough Mode | Operate or reset: 16 ms | |
| Sensitivity setting | Teaching or manual method | |
| Functions | Power tuning | Light emission power and reception gain, digital control method |
| Differential detection | Switchable between Single-edge and Double-edge Detection Modes. Single edge: Set to 250 μs, 500 μs, 1 ms, 10 ms, or 100 ms. Double edge: Set to 500 μs, 1 ms, 2 ms, 20 ms, or 200 ms | |
| Timer function | Select from OFF-delay, ON-delay, one-shot, or ON-delay + OFF-delay timer | |
| 1 ms to 5 s (1 to 20 ms set in 1-ms increments, 20 to 200 ms set in 5-ms increments, 200 ms to 1 s set in 100-ms increments, and 1 to 5 s set in 1 s-increments) | ||
| Automatic power control (APC) | High-speed control method for emission current | |
| ATC | Supported | |
| Zero reset | Negative values can be displayed. (Threshold value is shifted.) | |
| Resetting settings | Select from initial reset (factory defaults) or user reset (saved settings). | |
| Mutual interference prevention | Possible for up to 10 Units *4 | |
| ECO Mode *5 | Select from lit display, dimmed display, or OFF. | |
| External input setting *1 | Select from teaching operations, power tuning, zero reset, emitter OFF, or ATC start. | |
| Output setting | Select from output for each channel, area output, or self-diagnosis. | |
| Display | Operation indicator for channel 1 (orange), Operation indicator for channel 2 (orange) | |
| Digital display | Select from incident level + threshold or other 6 patterns | |
| Display orientation | Switching between normal/reversed display is possible. | |
| Ambient illumination (Receiver side) | Incandescent lamp: 10,000 lux max. Sunlight: 20,000 lux max. | |
| Ambient temperature range | Operating: Groups of 1 to 2 Amplifiers: - 25 to 55 ° C Groups of 3 to 10 Amplifiers: - 25 to 50 ° C Groups of 11 to 16 Amplifiers: - 25 to 45 ° C | |
| Storage: - 30 to 70 ° C (with no icing or condensation) | ||
| Ambient humidity range | Operating and storage: 35% to 85% (with no condensation) | |
| Insulation resistance | 20 M Ω min. (at 500 VDC) | |
| Dielectric strength | 1,000 VAC at 50/60 Hz for 1 minute | |
| Vibration resistance | Destruction: 10 to 55 Hz with a 1.5-mm double amplitude for 2 hrs each in X, Y and Z directions | |
| Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y and Z directions | |
| Degree of protection | IEC 60529 IP50 (with Protective Cover attached) | |
| Connection method | Pre-wired or Amplifier Unit Connector | |
| Weight (packed state) | Pre-wired models: Approx. 100 g, Models with Connectors: Approx. 55 g | |
| Materials | Case | Polybutylene terephthalate (PBT) |
| Cover | Polycarbonate (PC) | |
| Accessories | Instruction Manual | |
*1.Only for Pre-wired models.
*2.Input Specifications
| Contact input (relay or switch) | Non-contact input (transistor) | |
| NPN | ON: Shorted to 0 V (sourcing current: 1 mA max.). OFF: Open or shorted to Vcc. | ON: 1.5 V max. (sourcing current: 1 mA max.) OFF: Vcc - 1.5 V to Vcc (leakage current: 0.1 mA max.) |
| PNP | ON: Shorted to Vcc (sinking current: 3 mA max.). OFF: Open or shorted to 0 V. | ON: Vcc - 1.5 V to Vcc (sinking current: 3 mA max.) OFF: 1.5 V max. (leakage current: 0.1 mA max.) |
*3.The communications function and mutual interference prevention function are disabled if detection is set to Super-high-speed Mode.
*4.Mutual interference prevention can be used for only up to 6 Units if power tuning is enabled.
*5.When the ECO Mode is enabled, the rating sensing distance is approx. 1/2 and the incident level is approx. 1/3 of the normal levels.
Amplifier Unit Connectors
| Model | E3X-CN21/22 | |
| Rated current | 2.5 A | |
| Rated voltage | 50 V | |
| Contact resistance | 20 mΩ max. (20 mVDC max., 100 mA max.) (The figure is for connection to the Amplifier Unit and the adjacent Connector. It does not include the conductor resistance of the cable.) | |
| No. of insertions | Destruction: 50 times (The figure for the number of insertions is for connection to the Amplifier Unit and the adjacent Connector.) | |
| Materials | Housing | Polybutylene terephthalate (PBT) |
| Contacts | Phosphor bronze/gold-plated nickel | |
| Weight (packed state) | Approx. 55 g | |
Sensing Distance
Through-beam Models
| Model | E3X-DA[]-S ([]: 21/51/7/9) | ||||||
| Type | Tough Mode | High- resolution Mode | Standard Mode | High-speed Mode | Super-high- speed Mode | ||
| Standard models | Flexible (new standard) | E32-T11N/E32-T11R/ E32-T12R/E32-T15XR/ E32-TC200BR(B4R) | 2,000 | 1,400 | 1,000 | 700 | 280 |
| E32-T14LR/E32-T15YR/ E32-T15ZR | 750 | 550 | 450 | 260 | 100 | ||
| E32-T21R/E32-T22R/ E32-T222R/E32-T25XR/ E32-TC200FR(F4R) | 450 | 300 | 250 | 150 | 60 | ||
| E32-T24R/E32-T25YR/ E32-T25ZR | 170 | 120 | 100 | 50 | 20 | ||
| Standard | E32-TC200/E32-T12/ E32-T15X/E32-TC200B(B4) | 2,800 | 2,000 | 1,550 | 1,000 | 400 | |
| E32-T14L/E32-T15Y/ E32-T15Z | 1,700 | 1,200 | 950 | 600 | 240 | ||
| E32-TC200A | 2,500 | 1,800 | 1,350 | 900 | 360 | ||
| E32-TC200E/E32-T22/ E32-T222/E32-T25X/ E32-TC200F(F4) | 750 | 550 | 450 | 250 | 100 | ||
| E32-T24/E32-T25Y/ E32-T25Z | 450 | 300 | 250 | 150 | 60 | ||
| Break- resistant | E32-T11/E32-T12B/ E32-T15XB | 2,500 | 1,800 | 1,350 | 900 | 360 | |
| E32-T21/E32-T221B/ E32-T22B | 680 | 480 | 400 | 220 | 90 | ||
| E32-T25XB | 500 | 360 | 300 | 170 | 70 | ||
| Fluorine coating | E32-T11U | 2,500 | 1,800 | 1,350 | 900 | 360 | |
| Special- beam models | Long-distance, high power | E32-T17L | 20,000 *1 | 20,000 *1 | 20,000 *1 | 20,000 *1 | 8,000 |
| E32-T11N + E39-F1 | 4,000 *2 | 4,000 *2 | 4,000 *2 | 4,000 *2 | 2,000 | ||
| E32-TC200 + E39-F1 | 4,000 *2 | 4,000 *2 | 4,000 *2 | 4,000 *2 | 3,000 | ||
| E32-T11R + E39-F1 | 4,000 *2 | 4,000 *2 | 4,000 *2 | 4,000 *2 | 2,000 | ||
| E32-T11 + E39-F1 | 4,000 *2 | 4,000 *2 | 4,000 *2 | 4,000 *2 | 1,860 | ||
| E32-T14 | 4,000 *2 | 4,000 *2 | 4,000 *2 | 4,000 *2 | 1,800 | ||
| E32-T11L/E32-T12L | 4,000 *2 | 3,400 | 2,700 | 1,740 | 700 | ||
| E32-T11L + E39-F2 | 2,550 | 1,820 | 1,600 | 1,000 | 360 | ||
| E32-T11R + E39-F2 | 1,450 | 1,040 | 800 | 500 | 200 | ||
| E32-T11 + E39-F2 | 2,300 | 1,640 | 1,320 | 860 | 320 | ||
| E32-T21L/E32-T22L | 1,500 | 1,080 | 880 | 500 | 200 | ||
| Ultracompact, ultrafine sleeve | E32-T223R | 450 | 300 | 250 | 150 | 60 | |
| E32-T33-S5 | 150 | 110 | 90 | 50 | 20 | ||
| E32-T333-S5 | 35 | 25 | 20 | 12 | 8 | ||
| E32-T334-S5 | 18 | 12 | 10 | 6 | 4 | ||
| Fine beam | E32-T22S | 4,000 *2 | 4,000 *2 | 3,800 | 2,500 | 1,000 | |
| E32-T24S | 4,000 *2 | 3,500 | 2,600 | 1,740 | 700 | ||
| Area sensing | E32-T16PR | 3,100 | 2,200 | 1,700 | 1,120 | 440 | |
| E32-T16P | 4,000 *2 | 3,000 | 2,200 | 1,500 | 600 | ||
| E32-T16JR | 2,750 | 2,000 | 1,500 | 960 | 380 | ||
| E32-T16J | 3,650 | 2,600 | 2,000 | 1,300 | 520 | ||
| E32-T16WR | 4,000 *2 | 3,400 | 2,600 | 1,700 | 680 | ||
| E32-T16W | 4,000 *2 | 4,000 *2 | 3,600 | 2,300 | 900 | ||
| E32-T16 | 4,000 *2 | 4,000 *2 | 4,000 *2 | 3,700 | 1,480 | ||
| E32-M21 | 2,100 | 1,500 | 1,300 | 700 | 280 | ||
| Environ- ment resistant models | Heat- resistant | E32-T51 | 2,800 | 2,000 | 1,500 | 1,000 | 400 |
| E32-T54 | 840 | 600 | 450 | 300 | 120 | ||
| E32-T81R-S | 1,000 | 720 | 550 | 360 | 140 | ||
| E32-T61-S + E39-F2 | 1,680 | 1,200 | 900 | 600 | 240 | ||
| E32-T61-S + E39-F1 | 4,000 *2 | 4,000 *2 | 4,000 *2 | 4,000 *2 | 1,800 | ||
| E32-T84S-S | 4,000 *2 | 3,500 | 2,600 | 1,740 | 700 | ||
| E32-T61-S | 1,680 | 1,200 | 900 | 600 | 240 | ||
| Chemical resistant | E32-T11F | 4,000 *2 | 4,000 *2 | 4,000 *2 | 2,600 | 1,000 | |
| E32-T12F | 4,000 *2 | 4,000 *2 | 4,000 *2 | 4,000 *2 | 1,600 | ||
| E32-T14F | 1,400 | 1,000 | 800 | 500 | 200 | ||
| E32-T51F | 4,000 *2 | 3,600 | 2,800 | 1,800 | 700 | ||
| E32-T81F-S | 2,580 | 1,800 | 1,400 | 920 | 380 | ||
| Vacuum resistant | E32-T51V | 720 | 520 | 400 | 260 | 100 | |
| E32-T51V + E39-F1V | 3,780 | 2,700 | 2,000 | 1,360 | 520 | ||
| E32-T54V | 580 | 420 | 250 | 200 | 70 | ||
| E32-T54V + E39-F1V | 1,850 | 1,320 | 1,000 | 660 | 360 | ||
| E32-T84SV | 1,760 | 1,250 | 950 | 640 | 260 | ||
*1.The optical fiber is 10 m long on each side, so the sensing distance is 20,000 mm.
*2.The optical fiber is 2 m long on each side, so the sensing distance is 4,000 mm.
Reflective Models
| Model | E3X-DA[]-S ([]: 21/51/7/9) | ||||||
| Type | Tough Mode | High- resolution Mode | Standard Mode | High-speed Mode | Super-high- speed Mode | ||
| Standard models | Flexible (new standard) | E32-D11N/E32-D11R/ E32-D12R/ E32-D15XR/ E32-DC200BR(B4R) | 840 | 600 | 350 | 240 | 100 |
| E32-D14LR | 220 | 160 | 100 | 60 | 28 | ||
| E32-D15YR/E32-D15ZR | 200 | 140 | 100 | 52 | 24 | ||
| E32-D211R/E32-D21R/ E32-D22R/ E32-D25XR/ E32-DC200FR(F4R) | 140 | 100 | 60 | 40 | 16 | ||
| E32-D24R | 70 | 52 | 30 | 20 | 8 | ||
| E32-D25YR/E32-D25ZR | 40 | 28 | 16 | 10 | 4 | ||
| Standard | E32-DC200/E32-D15X/ E32-DC200B(B4) | 1,400 | 1,000 | 600 | 400 | 180 | |
| E32-D12 | 1,120 | 800 | 450 | 320 | 140 | ||
| E32-D14L | 560 | 400 | 220 | 160 | 72 | ||
| E32-D15Y/E32-D15Z | 480 | 340 | 200 | 130 | 60 | ||
| E32-D211/E32-DC200E/E32-D22/ E32-D25X/E32-DC200F(F4) | 360 | 260 | 160 | 100 | 44 | ||
| E32-D24 | 140 | 100 | 60 | 40 | 16 | ||
| E32-D25Y/E32-D25Z | 100 | 70 | 40 | 24 | 12 | ||
| Break- resistant | E32-D11/E32-D15XB | 840 | 600 | 350 | 240 | 100 | |
| E32-D21B/E32-D221B | 300 | 220 | 280 | 90 | 40 | ||
| E32-D21/E32-D22B | 140 | 100 | 60 | 40 | 16 | ||
| E32-D25XB | 240 | 170 | 100 | 60 | 30 | ||
| Fluorine coating | E32-D11U | 840 | 600 | 350 | 240 | 100 | |
| Special- beam models | Long distance, high power | E32-D16 | 40 to 2,800 | 40 to 2,000 | 40 to 1,400 | 40 to 900 | 40 to 480 |
| E32-D11L | 1,820 | 1,300 | 800 | 520 | 220 | ||
| E32-D21L/E32-D22L | 580 | 420 | 260 | 160 | 70 | ||
| Ultracompact, ultrafine sleeve | E32-D33 | 70 | 50 | 30 | 20 | 8 | |
| E32-D331 | 14 | 10 | 6 | 4 | 2 | ||
| Coaxial/small spot | E32-C11N | 780 | 560 | 350 | 320 | 100 | |
| E32-C31N | 110 | 80 | 50 | 46 | 14 | ||
| E32-CC200R | 700 | 500 | 300 | 200 | 90 | ||
| E32-CC200 | 1,400 | 1,000 | 600 | 400 | 180 | ||
| E32-D32L | 700 | 500 | 300 | 200 | 90 | ||
| E32-C31/E32-D32 | 330 | 240 | 150 | 100 | 44 | ||
| E32-C42 + E39-F3A | The spot diameter is from 0.1 to 0.6 mm at distance of 6 to 15 mm. | ||||||
| E32-D32 + E39-F3A | The spot diameter is from 0.5 to 1mm at distance of 6 to 15 mm. | ||||||
| E32-C41 + E39-F3A-5 | The spot diameter is 0.1 mm at a distance of 7 mm. | ||||||
| E32-C31 + E39-F3A-5 | The spot diameter is 0.5 mm at a distance of 7 mm. | ||||||
| E32-C41 + E39-F3B | The spot diameter is 0.2 mm at a distance of 17 mm. | ||||||
| E32-C31 + E39-F3B | The spot diameter is 0.5 mm at a distance of 17 mm. | ||||||
| E32-C31 + E39-F3C | Spot diameter of 4 mm max. at distances in the range 0 to 20 mm. | ||||||
| Area sensing | E32-D36P1 | 700 | 500 | 300 | 200 | 90 | |
| Retroreflective | E32-R21 + E39-R3 (provided) *1 | 10 to 250 | |||||
| E32-R16 + E39-R1 (provided) *1 | 150 to 1,500 | ||||||
| Convergent- reflective *2 | E32-L25/E32-L25A | 3.3 | |||||
| E32-L24S | 0 to 4 | ||||||
| E32-L24L | 2 to 6 (center 4) | ||||||
| E32-L25L | 5.4 to 9 (center 7.2) | ||||||
| E32-L86 | 4 to 10 | ||||||
| Environ- ment resistant models | Heat- resistant | E32-D51 | 1120 | 800 | 450 | 320 | 144 |
| E32-D81R-S E32-D61-S | 420 | 300 | 180 | 120 | 54 | ||
| E32-D73-S | 280 | 200 | 120 | 80 | 36 | ||
| Chemical- resistant | E32-D12F *3 | --- | 320 | 190 | 130 | 60 | |
| E32-D14F *3 | --- | 140 | 80 | 60 | 20 | ||
*1.With a sensing object that has a high degree of reflectivity, the Sensor may detect light reflected from the object.
*2.If operation is affected by the background, perform power tuning or set operation to ECO Mode to reduce the amount of light that is received.
*3.Even if there is no sensing object, the Sensor will detect light that is reflected by the fluororesin.
Application-specific Models
| Model | E3X-DA[]-S ([]: 21/51/7/9) | ||||||
| Type | Tough Mode | High- resolution Mode | Standard Mode | High-speed Mode | Super-high- speed Mode | ||
| Application- specific Models | Label detection | E32-G14 | 10 | ||||
| E32-T14 | 4,000 *1 | 4,000 *1 | 4,000 *1 | 4,000 *1 | 1,800 | ||
| Liquid-level detection | E32-L25T | Applicable tube: Transparent tube with a diameter in the range 8 to 10 mm and a recommended wall thickness of 1 mm | |||||
| E32-D36T | Applicable tube: Transparent tube (no restriction on diameter) *2, *3 | ||||||
| E32-A01 | Applicable tube: Transparent tube with a diameter of 3.2, 6.4, or 9.5 mm and a recommended wall thickness of 1 mm | ||||||
| E32-A02 | Applicable tube: Transparent tube with a diameter in the range 6 to 13 mm and a recommended wall thickness of 1 mm *2 | ||||||
| E32-D82F1(F2) | Liquid-contact model *2 | ||||||
| Glass-substrate alignment *4 | E32-L16-N | 0 to 15 | 0 to 12 | ||||
| E32-A08 | 10 to 20 | --- | |||||
| E32-A07E1(E2) | 15 to 25 | --- | |||||
| E32-L66 | 5 to 18 | 5 to 16 | --- | ||||
| Glass-substrate mapping | E32-A09/E32-A09H | 15 to 38 | --- | ||||
| E32-A09H2 | 20 to 30 | --- | |||||
| Wafer mapping | E32-A03/E32-A03-1 | 3,220 | 2,300 | 1,780 | 1,200 | 500 | |
| E32-T24S | 4,000 *1 | 3,500 | 2,600 | 1,740 | 700 | ||
| E32-A04/E32-A04-1 | 1,280 | 920 | 680 | 450 | 200 | ||
*1.The optical fiber is 2 m long on each side, so the sensing distance is 4,000 mm.
*2.If a high level of light is received, perform power tuning or set operation to ECO Mode to reduce the amount of light that is received.
*3.In Tough Mode, detection may not be possible depending on the pipe diameter. Check operation with the pipe to be used.
*4.If operation is affected by the background, perform power tuning or set operation to ECO Mode to reduce the amount of light that is received.
Caution: In the interenst of product improvement, specifications are subject to change without notice.