Page top

Lead Contents

Safety Mat/Safety Mat Controller

UM / MC3

UM / MC3

New Safety Mat That Is Easy to Install and Maintain

Primary Contents



Safety Mat Controller

Safety outputsAuxiliary outputsRated voltageTerminal block typeModel
SPDT-NOSPDT-NC24 VDCScrew terminalsMC3

Safety Mat

DimensionsBlackYellow
A (mm)B (mm)ModelModel
300300UMM5-0300-0300UMYM5-0300-0300
400400UMM5-0400-0400UMYM5-0400-0400
500250UMM5-0500-0250UMYM5-0500-0250
500400UMM5-0500-0400UMYM5-0500-0400
500500UMM5-0500-0500UMYM5-0500-0500
5001500UMM5-0500-1500UMYM5-0500-1500
600400UMM5-0600-0400UMYM5-0600-0400
750250UMM5-0750-0250UMYM5-0750-0250
750500UMM5-0750-0500UMYM5-0750-0500
750750UMM5-0750-0750UMYM5-0750-0750
7501500UMM5-0750-1500UMYM5-0750-1500
1000500UMM5-1000-0500UMYM5-1000-0500
1000750UMM5-1000-0750UMYM5-1000-0750
10001000UMM5-1000-1000UMYM5-1000-1000
10001250UMM5-1000-1250UMYM5-1000-1250
10001500UMM5-1000-1500UMYM5-1000-1500

Note:The actual lengths of the Safety Mat are 12 mm longer in both dimension A and dimension B.

Trims

AppearanceNameModelRemarks
Ramp Trim with Yellow PVC
Cover (1.22 m)
UMRT4Installed on the perimeter of the Safety Mat. Each Trim is
composed of two parts, an aluminum base and a PVC Cover.
Possible to install cables inside.
Ramp Trim with Yellow PVC
Cover (2.44 m)
UMRT8
Joining Trim (1.22 m)UMJS4The Joining Trims join the Safety Mats when two or more
Safety Mats are being combined. In addition to joining the
Safety Mats, the Joining Trims preserve the Safety Mat's
sensitivity at the joints.
Joining Trim (2.44 m)UMJS8
Aluminum Ramp Trim (2.44 m)UMALInstalled on the perimeter of the Safety Mat.
Molded Outside CornerUMOCInstalled at the outside corners of the Safety Mat combining
with Ramp Trims with Yellow PVC Cover.
Molded Inside CornerUMICInstalled at the inside corners when two or more Safety
Mats combining with Ramp Trims with Yellow PVC Cover
are being combined.

Note:Screws (No. 8 × 32 mm) and anchors (12 each) are included with each Trim.

Accessories

AppearanceNameModelRemarks
Distribution Box (for six mats)UMDB-6Used to connect to two or more Safety Mats to the single
MC3 Safety Mat Controller.
Waterproof CoverXS2Z-22Used to protect the unused connectors of UMDB-6.
Y ConnectorUM-Y-2-1Used to connect two Safety Mats to the single MC3 Safety
Mat Controller.
Panel-mount ConnectorUMPMCDistributes to individual lines to connect the Safety Mat to a
MC3 Safety Mat Controller.
Extension Cable (3 m)UMEC-03This cable is used to extend a cable, or to connect the
UMPMC to the UMDB-6.
Extension Cable (5 m)UMEC-05
Extension Cable (10 m)UMEC-10
Extension Cable (15 m)UMEC-15
Connector with cable
Socket on one cable end (1 m)
XS2F-D421-C80-AUsed to connect the UMDB-6 to the MC3 Safety Mat
Controllers.
Connector with cable
Socket on one cable end (2 m)
XS2F-D421-D80-A
Connector with cable
Socket on one cable end (5 m)
XS2F-D421-G80-A
Connector with cable
Socket on one cable end (10 m)
XS2F-D421-J80-A

Note:For trims and accessories required for the Safety Mat system configuration, see "Installation" on Data Sheet.