Page top

Lead Contents

Smart Sensor (2D Measurement Sensor)

ZG2

ZG2

2D Laser Profile Measurement System. ZG2 debut! Achieving stable measurement through innovative technology.

Primary Contents



Sensor Heads

Optical systemRegular
reflective
Diffuse
reflective
Diffuse
reflective
Regular
reflective
Diffuse
reflective
Regular
reflective
Diffuse
reflective
Measurement
range
Width
direction
22.3 ± 0.5 mm10.6 ± 0.4 mm50 ± 3 mm44 ± 2 mm100 ± 12 mm94 ± 10 mm210 ± 48 mm
Height
direction
3 mm (typical)8 mm (typical)22 mm (typical)70 mm (typical)
ResolutionWidth
direction
0.25 μm1 μm2.5 μm6 μm
Height
direction
5 μm
(3mm/631pixels)
13 μm
(8 mm/631 pixels)
35 μm
(22 mm/631 pixels)
111 μm
(70 mm/631 pixels)
ModelZG2-WDS3VTZG2-WDS8TZG2-WDS22ZG2-WDS70

*1.For details, see the Specifications.

*2.When ordering, specify the cable length (0.5 m, 2 m)

Sensor Controllers

AppearancePower supplyOutput typeModel
24 VDCNPNZG2-WDC11A
(See note.)
ZG2-WDC11
PNPZG2-WDC41A
(See note.)
ZG2-WDC41

Note:Setup support software for PC is attached.

Data Storage Unit

AppearancePower supplyOutput typeModel
24 VDCNPNZG2-DSU11
PNPZG2-DSU41

Accessories (Order Separately)

Real-time Parallel Output Unit

AppearanceOutput typeModel
NPNZG-RPD11
PNPZG-RPD41

Sensor Head Extension Cable (Robot Cable)

AppearanceCable lengthModelQty
25 mZG2-XC25CR1
15 mZG2-XC15CR1
8 mZG2-XC8CR1
3 mZG2-XC3CR1

RS-232C Cable

Connecting deviceModelQty
For PLC/PT connection (2 m)ZS-XPT21
For personal computer connection (2 m)ZS-XRS21

Parallel Mounting Adaptor

AppearanceModel
ZS-XPM1 For 1 Unit
ZS-XPM2 For 2 Units or more

Controller Link Unit

AppearanceModel
ZS-XCN

Memory Card

CapacityModel
128 MBF160-N128S
256 MBF160-N256S