![]()
Global
These are navigation links to move inside this page.
Digital Timer
Miniature DIN-sized (48 x 48 mm) Quartz Timer with Abundant Series Versions
![]()
Quick links to 'H5CN' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Dimensions without Flush Mounting Adapter
H5CN-X[]N/-Y[]N/-X[]NS (Flush Mounting/Surface Mounting Models)
H5CN-X[]NM (Flush Mounting/Surface Mounting Models)
Dimensions with Flush Mounting Adapter
Dimensions with Front Connecting Socket
Accessories (Order Separately)
Track Mounting/Front Connecting Socket
P2CF-08
Track Mounting/Front Connecting Socket
P2CF-11
Back Connecting Socket
P3G-08
P3GA-11
Backup Battery
Y92S-20
Soft Cover
Y92A-48D (See note 1.)
Hard Cover
Y92A-48B (See note 2.)
Note:
1.The soft protective cover allows the set value to be set by depressing the thumbwheel switches through it. It may be, however, difficult to make setting changes of the Timer with the Y92A-48D Protective Cover attached, which must be taken into consideration before using the Y92A-48D Protective Cover.
2.The hard protective cover prevents the set value from being altered due to accidental contact with the push type thumbwheel switch.
Flush Mounting Adapter
Y92F-30
Caution: All units are in millimeters unless otherwise indicated.