![]()
Global
These are navigation links to move inside this page.
Digital Timer
Miniature DIN-sized (48 x 48 mm) Quartz Timer with Abundant Series Versions
![]()
Quick links to 'H5CN' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Display type | UP display timer (increments form 0 to the set time) | DOWN display timer (decrements form the set time to 0) | UP display timer (increments from 0 to the set time) | ||
| Output type | Contact output (SPDT) | Solid-state output | |||
| Pin type | 11-pin | 8-pin | |||
| Backup power supply function for memory protection | Uses external battery (lithium). (See notes 2 and 3.) | Not provided | |||
| Supply voltage | 100 to 240 VAC | 100 to 240 VAC, 12 to 48 VDC | 12 to 48 VDC | ||
| Rated time | 0.001 to 9.999 s | --- | --- | --- | H5CN-XZNS |
| 0.001 to 99.99 s | H5CN-XANM | H5CN-XAN | H5CN-YAN | H5CN-XANS | |
| 0.1 to 999.9 s | H5CN-XBNM | H5CN-XBN | H5CN-YBN | --- | |
| 1 s to 99 min 59 s | H5CN-XCNM | H5CN-XCN | H5CN-YCN | --- | |
| 1 min to 99 h 59 min | H5CN-XDNM | H5CN-XDN | H5CN-YDN | --- | |
Note:
1.Specify both the model number and supply voltage when ordering.
2.The Y92S-20 Backup Battery (sold separately) provides power backup for memory protection during power failures for approximately 5 years (at 20°C). Always connect a battery to the H5CN-X[]NM. For details on connection methods, refer to Data Sheet.
3.The H5CN-X[]NM does not support power resetting.
Accessories (Order Separately)
| Name | Models | |
| Flush Mounting Adapter | Y92F-30 | |
| Backup Battery | Y92S-20 | |
| Track Mounting/Front Connecting Socket | 8-pin | P2CF-08 |
| 11-pin | P2CF-11 | |
| Back Connecting Socket | 8-pin | P3G-08 |
| 11-pin | P3GA-11 | |
| Protective Cover | Hard Cover | Y92A-48B |
| Soft Cover | Y92A-48D | |
| Mounting Track | 50 cm (I) × 7.3 mm (t) | PFP-50N |
| 1 m (I) × 7.3 mm (t) | PFP-100N | |
| 1 m (I) × 16 mm (t) | PFP-100N2 | |
| End Plate | PFP-M | |
| Spacer | PFP-S | |