Page top

Primary Contents



Ratings

ItemContact outputSolid-state output
Rated supply voltage100 to 240 VAC (50/60 Hz), 12 to 48 VDC
(permissible ripple: 20% max.)
(See note 1.)
12 to 48 VDC (permissible ripple: 20% max.)
Operating voltage range85% to 110% of rated supply voltage
Power consumptionApprox. 12 VA at 240 VAC, 50 Hz
Approx. 2.5 W at 48 VDC
Approx. 2.5 W at 48 VDC
Mounting methodSurface mounting or flush mounting
Display7-segment LEDs (8-mm-high characters), UP indicator
Input methodContact open and short-circuit inputOpen-collector transistor ON/OFF input
Resetting system and gate inputReset by power-OFF (See note 2.):
min. power OFF time: 0.5 s
External reset or gate (common to contact and solid-state inputs): min. reset input signal width: 0.02 s;
residual voltage: 2 V max.
Output modeN mode (Power ON-delay)
Control outputsSPDT: 3 A at 250 VAC, resistive load (cosΦ = 1)Open collector: 100 mA max. at 30 VDC max.
Ambient temperatureOperating:-10°C to 55°C (with no icing or condensation)
Storage:-25°C to 65°C (with no icing or condensation)
Ambient humidityOperating: 35% to 85%
Case colorLight gray (Munsell 5Y7/1)

Note:

1.Models with memory backup function are available only for AC power.

2.The H5CN-X[]NM cannot be reset by turning OFF the power.

Characteristics

Accuracy of operating time±0.01% ±0.05 s max. (see note 1), ±0.005% ±0.03 s max. (see note 2) (see note 3)
Setting error
Influence of voltage
Influence of temperature
Insulation resistance100 MΩ min. (at 500 VDC) (between current-carrying terminal and exposed non-current carrying metal parts, between power supply circuit and control output circuit)
Dielectric strength2,000 VAC, 50/60 Hz for 1 min (between current-carrying terminal and exposed non-current-carrying metal parts, between power supply circuit and control output circuit)
Impulse withstand voltage6 kV (between power supply terminal)
6 kV (between current-carrying terminal and exposed non-current carrying metal parts)
Noise immunitySquare-wave noise by noise simulator
AC: ±2 kV (between power supply terminals)
DC: ±480 V (between power supply terminals), ±500 V (between input terminals)
Static immunityMalfunction: 8 kV
Vibration resistanceDestruction:10 to 55 Hz with 0.75-mm single amplitude each in 3 directions for 2 hours each
Malfunction:10 to 55 Hz with 0.5-mm single amplitude each in 3 directions for 10 minutes each
Shock resistanceDestruction:300 m/s2 3 times each in 6 directions
Malfunction:100 m/s2 3 times each in 6 directions
Life expectancyMechanical:10,000,000 operations min.
Electrical:100,000 operations min. (3 A at 250 VAC, resistive load)
Approved standardsUL508, CSA C22.2 No. 14
WeightApprox. 200 g

Note:

1.When timer operation is started by power application.

2.When timer operation is started after a reset input has been applied.

3.These values represent the total accuracy of the timer including the repeat accuracy, setting error, and variation due to voltage and temperature changes. Note that they also comprise errors due to the rise time of the power source and the operating times of the internal and output circuits.

Caution: In the interenst of product improvement, specifications are subject to change without notice.