![]()
Global
These are navigation links to move inside this page.
Digital Timer
![]()
Quick links to 'H5AN' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Operation system | Resetting system | No. of digits | Backup power supply function for memory protection | Model |
| Time-limit operation, integrating operation | Power-OFF resetting (excluding -M), external resetting, manual resetting, automatic resetting | 4 digits (switch-selectable): 0.01 to 99.99 s, 0.1 to 999.9 s, 1 to 9999 s, 0.1 to 999.9 min, 0.1 to 999.9 hrs, 1 to 9999 hrs, 1 s to 99 min 59 s, 1 min to 99 hrs 59 min | Not provided | H5AN-4D |
| Provided (approx. 10 years at 20°C) | H5AN-4DM |
Note:
1. Specify both the model number and supply voltage when ordering.
2. The Timer is supplied with two mounting fixtures.