Page top

Primary Contents



Ratings

ItemH5AN-4D/H5AN-4DM
Rated supply voltageH5AN-4D: 100 to 240 VAC (50/60 Hz),
12 to 24, 48, or 100 VDC (permissible ripple: 20% max.)
H5AN-4DM: 100 to 240 VAC (50/60 Hz)
12 to 24 VDC (permissible ripple: 20% max.)
Operating voltage range85% to 110% of rated supply voltage
Power consumptionApprox. 10 VA (at 240 VAC, 50 Hz), approx. 5 W (at 24 VDC)
Resetting system and gate inputReset by power-OFF: min. power OFF time: 0.5 s
External reset or gate (common to contact and solid-state inputs): min. reset input signal width: 0.02 s
One-shot output time0.1 to 1 s (adjustable)
Control outputsContact output: SPDT, 3 A at 250 VAC, resistive load (cosΦ = 1)
Solid-state output: Open collector, 100 mA max. at 30 VDC max.
Power supply for externally connected components12 VDC±10%, 80 mA (permissible ripple: 5% max.)

Note: Inrush current was measured within the range shown below.

H5AN_Spec2

Characteristics

Accuracy of operating time±0.01% ±0.05 s max. (power OFF start), ±0.005% ±0.03 s max. (reset start) (see note)
Setting error
Influence of voltage
Influence of temperature
Insulation resistance100 MΩ min. (at 500 VDC) (between current-carrying terminal and exposed non-current carrying metal
parts, between non-continuous contacts)
Dielectric strength2,000 VAC, 50/60 Hz for 1 min (between current-carrying and non-current-carrying metal parts)
750 VAC, 50/60 Hz for 1 min (between non-continuous contacts)
Vibration resistanceDestruction: 10 to 55 Hz with 0.75-mm double amplitude
Malfunction: 10 to 55 Hz with 0.5-mm double amplitude
Shock resistanceDestruction: 300 m/s2 (approx. 30G)
Malfunction: 100 m/s2 (approx. 10G)
Ambient temperatureOperating: -10°C to 55°C
Storage: -25°C to 65°C
Ambient humidityOperating: 35% to 85%
Life expectancyMechanical: 10,000,000 operations min. (under no load at 1,800 operations/h)
Electrical: 100,000 operations min. (3 A at 250 VAC, resistive load)
Approved standardsUL (File No. E41515), CSA (File No. LR22310)
WeightApprox. 360 g

Note: This value denotes the average of the repeat accuracy, setting error, and variations due to voltage and temperature changes. It includes the rise time of the power supply, and the operating time of the internal and output circuits.

Caution: In the interenst of product improvement, specifications are subject to change without notice.