![]()
Global
These are navigation links to move inside this page.
Electronic Thermostat
![]()
Quick links to 'E5L' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Electronic Thermostats
E5L-A[]
| Size | Type | Control method | Control output | Model |
| 45 × 35 mm | Plug-in | ON/OFF operation | Relay | E5L-A -30-20 |
| E5L-A 0-50 | ||||
| E5L-A 0-100 | ||||
| E5L-A 100-200 |
E5L-C[]
| Size | Type | Control method | Control output | Model |
| 45 × 35 mm | Plug-in | ON/OFF operation | Relay | E5L-C -30-20 |
| E5L-C 0-100 | ||||
| E5L-C 100-200 |
Note:The E5L-C is not available with a set temperature range of 0 to 50°C.
Options (Order Separately)
Sockets
| Type | Model |
| Front-connecting Socket | PTF14A |
| PTF14A-E |