Page top

Primary Contents



Ratings

ModelE5L-A[]E5L-C[]
Power supply voltage100 to 240 VAC, 50/60 Hz
Operating voltage range85% to 110% of the rated supply voltage
Power consumptionApprox. 3 VA
InputsElement-interchangeable thermistor
Control methodON/OFF control
Control outputSPDT contacts, 250 VAC, 10 A, cosΦ = 1
(resistive load)
SPST-NO contacts, 250 VAC, 10 A, cosΦ = 1
(resistive load)
Setting methodAnalog settingDigital settings using keys on front panel
Indication methodNo displayLCD digital display (character height: 12 mm)
Other functionsSetting protection (key protection)
Input shift
Direct/reverse operation
Ambient temperature-10 to 55°C (with no icing or condensation)
Ambient humidity25% to 85%
Storage temperature-25°C to 65°C (with no icing or condensation)

Note:Do not use the output from an Inverter as the power supply.

Characteristics

ModelE5L-A[]E5L-C[]
Indication accuracy---±(1°C + 1 digit) max.*
Setting accuracy---±(1°C + 1 digit) max.*
Hysteresis-30 to 20°C models: Approx. 0.5 to 2.5°C (variable)
0 to 50°C models: Approx. 0.5 to 4°C (variable)
0 to 100°C models: Approx. 0.5 to 4°C (variable)
100 to 200°C models: Approx. 0.7 to 4°C (variable)
1 to 9°C (in increments of 1°C)
Repeat accuracy1% FS max.---
Minimum scale
(standard scale)
-30 to 20°C models and 0 to 50°C models: 5°C
0 to 100°C models and 100 to 200°C models: 10°C
---
Influence of temperature---±((1% of PV or 2°C, whichever is greater) +1 digit)
max.
Influence of voltage---
Sampling period---2 s
Insulation resistance100 MΩ max. (at 500 VDC)
Dielectric strength2,300 VAC, 50/60 Hz for 1 min (between charged terminals and uncharged metallic parts, between power
supply terminals and input terminals, between power supply terminals and output terminals, and between
input terminals and output terminals)
Vibration (malfunction)Frequency of 10 to 55 Hz, 0.5-mm double amplitude for 10 min each in X, Y, and Z directions
Vibration (destruction)Frequency of 10 to 55-Hz, 0.75-mm double amplitude for 2 h each in X, Y, and Z directions
Shock (malfunction)147 m/s2, 3 times each in 6 directions100 m/s2, 3 times each in 6 directions
Shock (destruction)294 m/s2, 3 times each in 6 directions
Electrical life expectancy
(control output relay)
100,000 operations min (at maximum applicable load)
Memory protection---Non-volatile memory (100,000 write operations)
Weight (Thermostat)Approx. 80 g (Thermostat only)
Degree of protectionFront panel: IP40, Terminals: IP00
Approved standards---
Conformed standardsEN 61010-1 (IEC 61010-1), Pollution Degree 2, Overvoltage Category II
EMC DirectivesEMI: EN61326-1
Radiated EMI: EN55011 Group1 ClassA
Conducted EMI: EN55011 Group1 ClassA
EMS: EN61326-1
Electrostatic discharge immunity: EN61000-4-2
Electromagnetic field strength immunity: EN61000-4-3
Burst noise immunity: EN61000-4-4
Conducted disturbance immunity: EN61000-4-6
Surge immunity: EN61000-4-5
Voltage dip and power interruption immunity: EN6100-4-11

*The accuracy of the accessory thermistor is not included.

Caution: In the interenst of product improvement, specifications are subject to change without notice.