![]()
Global
These are navigation links to move inside this page.
Digital Timer
DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer
![]()
Quick links OMRON IA Timers in your country.
Please contact OMRON Europe B.V. in Netherlands.
List of Models (H5CX-A/-L)
| Output type | Supply voltage | Models | ||
| Standard type | Economy type | |||
| Screw terminals | 11-pin socket | 8-pin socket | ||
| Contact output | 100 to 240 VAC | H5CX-A | H5CX-A11 | H5CX-L8 |
| 12 to 24 VDC/24 VAC | H5CX-AD | H5CX-A11D | H5CX-L8D | |
| Transistor output | 100 to 240 VAC | H5CX-AS | H5CX-A11S | H5CX-L8S |
| 12 to 24 VDC/24 VAC | H5CX-ASD | H5CX-A11SD | H5CX-L8SD | |
Note:
Depending on the wiring, unwanted current from the AC power supply may occasionally burn out internal parts. H5CX-A/-L (except for H5CXA11/-A11S) models do not have a transformer. Therefore, the power supply and input circuit are not insulated. The power supply and input circuit for H5CX-A11/-A11S models have basic insulation.
Accessories (Optional)
| Name | Models | |
| Flush Mounting Adapter (See note 1.) | Y92F-30 | |
| Waterproof Packing (See note 1.) | Y92S-29 | |
| Track Mounting/ Front Connecting Socket | 8-pin | P2CF-08 |
| 8-pin, finger-safe type | P2CF-08-E | |
| 11-pin | P2CF-11 | |
| 11-pin, finger-safe type | P2CF-11-E | |
| Back Connecting Socket | 8-pin | P3G-08 |
| 8-pin, finger-safe type | P3G-08 with Y92A-48G (See note 2.) | |
| 11-pin | P3GA-11 | |
| 11-pin, finger-safe type | P3GA-11 with Y92A-48G (See note 2.) | |
| Hard Cover | Y92A-48 | |
| Soft Cover | Y92A-48F1 | |
| Mounting Track | 50 cm (l) × 7.3 mm (t) | PFP-50N |
| 1 m (l) × 7.3 mm (t) | PFP-100N | |
| 1 m (l) × 16 mm (t) | PFP-100N2 | |
| End Plate | PFP-M | |
| Spacer | PFP-S | |
Note
1. Supplied with H5CX-A[] models (except for H5CX-A11[] and H5CX-L8[] models).
2. Y92A-48G is a finger-safe terminal cover attached to the P3G-08 or P3GA-11 Socket.
List of Models (H5CX-B)
| Output type | Supply voltage | 6-digit display |
| Screw terminals | ||
| Transistor | 12 to 24 VDC | H5CX-BWSD |
Accessories (Optional)
| Name | Models |
| Flush Mounting Adapter (See note.) | Y92F-30 |
| Waterproof Packing (See note.) | Y92S-29 |
| Hard Cover | Y92A-48 |
| Soft Cover | Y92A-48F1 |
Note: Supplied with H5CX-BWSD.