Page top

Primary Contents



Motor Timers

H2C/H2C-S/H2C-R/H2C-SR/H2C-8/H2C-8R

H2C_Dim1

For Flush Mounting

H2C_Dim2

For a load current of 3 A max., dimension L becomes 3 mm min. with an interval of 0 mm between timers.
For a load current of 6 A max., dimension L becomes 8 mm min. with an interval of 5 mm between timers.
When using in locations with high ambient temperatures, ensure that there is an interval of at least 5 mm between timers.

H2C-F/H2C-FR

H2C-F_Dim1

Mounting Holes

H2C-F_Dim2

For a load current of 1 A max., dimension L becomes 10 mm min. with an interval of 0 mm between timers.
For a load current of 3 A max., dimension L becomes 15 mm min. with an interval of 5 mm between timers.
For a load current of 6 A max., dimension L becomes 20 mm min. with an interval of 10 mm between timers.

Dimensions with Front Connecting Socket
P2CF-08-[]/P2CF-11-[]

Dimensions with Back Connecting Socket
P3G-08/P3GA-11

P2CF-08_Dim
P3G-08_Dim

*These dimensions vary with the kind of DIN track (reference value).

Accessories (Optional)

Adapter for Flush Mounting
Y92F-30

Y92F-30_Dim

Track Mounting/Front Connecting Socket
P2CF-08

Y92F-08_Dim

P2CF-08-E (Finger Safe Terminal Type)
Conforming to VDE0106/P100

Y92F-08-E_Dim

Track Mounting/Front Connecting Socket
P2CF-11

P2CF-11_Dim

P2CF-11-E (Finger Safe Terminal Type)
Conforming to VDE0106/P100

P2CF-11-E_Dim

Back Connecting Socket
P3G-08

P3G-08_Dim

P3GA-11

P3GA-11_Dim

Finger Safe Terminal Cover

Conforming to VDE0106/P100

Y92A-48G
(Attachment for P3G-08/P3GA-11 Socket)

Y92A-48G_Dim

Caution: All units are in millimeters unless otherwise indicated.