![]()
Global
These are navigation links to move inside this page.
Motor Timer
DIN-sized (48 x 48, 45 x 75 mm) Motor Timer with Variable Time Ranges
![]()
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Operation/ resetting system | Internal connection | Terminal | Time-limit contact | Instantaneous contact | Attachment | Model |
| Time-limit operation/ self-resetting | Parallel motor and clutch connection | 8-pin socket | SPDT | SPDT | --- | H2C-8 |
| Separate motor and clutch connection | 11-pin socket | H2C | ||||
| Y92A-Y1 Time Setting Ring | H2C-S | |||||
| Front screw | --- | H2C-F | ||||
| Time-limit operation/ electric resetting | 8-pin socket | SPDT | --- | --- | H2C-8R | |
| 11-pin socket | SPDT | H2C-R | ||||
| Y92A-Y1 Time Setting Ring | H2C-SR | |||||
| Front screw | --- | H2C-FR |
Note: Specify both the supply voltage and time range code (A, B, or C) in addition to the model number when ordering.
Accessories (Optional)
| Name/specifications | Models | |
| Flush Mounting Adapter | Y92F-30 | |
| Time Setting Ring (See note 1.) | Y92A-Y1 | |
| Mounting Track | 50 cm (l) × 7.3 mm (t) | PFP-50N |
| 1 m (l) × 7.3 mm (t) | PFP-100N | |
| 1 m (l) × 16 mm (t) | PFP-100N2 | |
| End Plate | PFP-M | |
| Spacer | PFP-S | |
| Protective Cover | Y92A-48B | |
| Track Mounting/ Front Connecting Socket | 8-pin | P2CF-08 |
| 8-pin, finger safe type | P2CF-08-E | |
| 11-pin | P2CF-11 | |
| 11-pin, finger safe type | P2CF-11-E | |
| Back Connecting Socket | 8-pin, screw terminal | P3G-08 |
| 8-pin, finger safe type | P3G-08 with Y92A-48G (See note 2.) | |
| 11-pin | P3GA-11 | |
| 11-pin, finger safe type | P3GA-11 with Y92A-48G (See note 2.) | |
| Hold-down Clip (See note 3.) | For PL08 and PL11 Sockets | Y92H-1 |
| For PF085A Socket | Y92H-2 | |
Note:
1. Supplied with H2C-S/-SR models.
2. Y92A-48G is a finger safe terminal cover which is attached to the P3G-08 or P3GA-11 Socket.
3. Hold-down Clips are sold in sets of two.