![]()
Global
These are navigation links to move inside this page.
Motor Timer
DIN-sized (48 x 48, 45 x 75 mm) Motor Timer with Variable Time Ranges
![]()
Time Ranges
Five time ranges are available for each timer by turning the time range selector every 60 degrees.
Note: Rated time is displayed on the window.
| Time range code | Position of time range selector | ||||
![]() | ![]() | ![]() | ![]() | ![]() | |
| A | 1.25 to 30 s | 7.5 s to 3 min | 1.25 to 30 min | 7.5 min to 3 h | 1.25 to 30 h |
| B | 0.2 to 6 s | 2 to 60 s | 0.2 to 6 min | 2 to 60 min | 0.2 to 6 h |
| C | 0.5 to 12 s | 5 to 120 s | 0.5 to 12 min | 5 to 120 min | 0.5 to 12 h |
Ratings
| Item | H2C |
| Rated supply voltage (motor and clutch) | 24, 48, 100, 110, 115, 120, 200, 220, or 240 VAC (50/60 Hz) (see note) |
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power consumption | 4.2 VA max. (3.96 W max.) |
| Reset voltage | 10% max. of rated supply voltage |
| Reset time | Minimum power-opening time: 0.5 s Minimum pulse width: 0.5 s |
| Control outputs | 6 A at 250 VAC, resistive load (cosΦ = 1) |
| Mounting method | Flush mounting (except for H2C-F/-FR models), surface mounting, DIN track mounting |
Note: The front panel of the timer is color coded to identify the following supply voltage classifications:
100 to 120 V: Blue
200 to 240 V: Red
Other classes: Black
Characteristics
| Accuracy of operating time | ±0.5% FS max. (±1% max. at 0.2 to 6 s for the time range code B or at 0.5 to 12 s for the time range code C) |
| Setting error | ±2% FS max. |
| Reset time | 0.5 s max. |
| Influence of voltage | ±1% FS max. |
| Influence of temperature | ±2% FS max. |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 2,500 VAC, 50/60 Hz for 1 min (between current-carrying and non-current-carrying parts) 2,000 VAC, 50/60 Hz for 1 min (between contact and control circuit and between contacts of different polarities) 1,000 VAC, 50/60 Hz for 1 min (between non-continuous contacts) |
| Vibration resistance | Destruction: 10 to 55 Hz with 0.375-mm single amplitude for 1 h each in three directions Malfunction: 10 to 55 Hz with 0.25-mm single amplitude for 10 min each in three directions |
| Shock resistance | Destruction: 1,000 m/s2 Malfunction: 150 m/s2 |
| Ambient temperature | Operating: -10°C to 50°C Storage: -25°C to 65°C |
| Ambient humidity | Operating: 45% to 85% |
| Life expectancy | Mechanical: 10,000,000 operations min. (under no load at 1,800 operations/h) Electrical: 500,000 operations min. (3 A at 250 VAC, resistive load at 1,800 operations/h) See Life-test Curve for other details. |
| Motor life expectancy | 20,000 h |
| Approved standards | UL917, CSA C22.2 No.14. Conforms to EN61812-1 and IEC60664-1 4 kV/1 (except for H2C-F[] models). Output category according to EN60947-5-1 (except for H2C-F[] models). |
| EMC (except for H2C-F[] models) | (EMI) EN61812-1 Emission Enclosure: EN55011 Group 1 class A Emission AC Mains: EN55011 Group 1 class A (EMS) EN61812-1 Immunity ESD: IEC61000-4-2: 6 kV contact discharge (level 3) 8 kV air discharge (level 3) Immunity RF-interference from AM Radio Waves: IEC61000-4-3: 10 V/m (80 MHz to 1 GHz) (level 3) Immunity Burst: IEC61000-4-4: 2 kV power-line (level 3) 2 kV I/O signal-line (level 4) Immunity Surge: IEC61000-4-5: 1 kV line to line (level 3) 2 kV line to ground (level 3) |
| Case color | Light gray (Munsell 5Y7/1) |
| Degree of protection | IP40 (panel surface) |
| Weight | H2C series: approx. 180 g H2C-F series: approx. 270 g |
Caution: In the interenst of product improvement, specifications are subject to change without notice.