![]()
Global
These are navigation links to move inside this page.
Motor Time Switch
ON/OFF Control 48 Times per Day in 15-min Increments The H2F-D is a Low-cost Time Switch for Affordable Operation in a Compact DIN 72 x 72-mm Body. Choose the Ideal Model to Match the Application.
![]()
Quick links to 'H2F-D' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of models
| Control cycle | Drive method | Power interruption backup | Power supply voltage | Mounting method | Flush mounting | Surface mounting/ track mounting | ||
| Control output | SPST-NO | SPDT | SPST-NO | SPDT | ||||
| Daily (24 hours) | Synchronous motor | No | 100/110/120 VAC | Model | H2F-D | H2F-DC | H2F-DF | H2F-DFC |
| 200/220/240 VAC | H2F-D | H2F-DC | H2F-DF | H2F-DFC | ||||
| Quartz motor (See note.) | Yes | 100 to 240 VAC | H2F-DM | H2F-DMC | H2F-DMF | H2F-DMFC | ||
| 12 to 24 VDC | H2F-30 | --- | --- | H2F-31 | ||||
Note:Always use the Time Switch with the Y92S-42 Battery mounted.
Accessories (Order Separately)
| Name | Model |
| Trippers (1 set for ON and OFF) (See note 1.) | Y92S-21 |
| Battery (See note 2.) | Y92S-42 |
Note:
1.Three gold-colored trippers for ON and three silver-colored trippers for OFF are enclosed with the H2F-D. Separately order trippers if more are required.
2.The battery is built into the H2F-D. When the battery is nearing the end of its service life, order the model number listed at the left.