![]()
Global
These are navigation links to move inside this page.
Motor Time Switch
ON/OFF Control 48 Times per Day in 15-min Increments The H2F-D is a Low-cost Time Switch for Affordable Operation in a Compact DIN 72 x 72-mm Body. Choose the Ideal Model to Match the Application.
![]()
Quick links to 'H2F-D' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Time Specifications
| Type | Cycle | Minimum scale graduation | Minimum set time | Maximum set time |
| Daily | 24 h | 15 min | 15 min | 23 h 45 min |
Ratings
| Power supply voltage | Synchronous motor: 100/110/120 VAC, 50/60 Hz; 200/220/240 VAC, 50/60 Hz (See note 1.) Quartz motor: 100 to 240 VAC, 50/60 Hz; 12 to 24 VDC |
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power consumption (See note 2.) | Synchronous motor: 3 VA max. Quartz motor: 1 VA max. at 100 to 120 VAC, 4 VA max. at 200 to 240 VAC, 1 W max. at 12 to 24 VDC |
| Control output | 15 A at 250 VAC, resistive load |
| Ambient operating temperature | - 10 to 55°C (with no icing) |
| Ambient operating humidity | 35% to 85% |
Note:
1.Use the switch on the back of the H2F-D to change the frequency.
2.Inrush current will briefly flow when the power supply is turned ON.
Characteristics
| Type | Daily | ||
| Synchronous motor | Quartz motor | ||
| Operating time deviation (See note 1.) Voltage influence and temperature influence | ± 3 min max. | ||
| Setting error (See note 2.) | ± 3 min max. | ||
| Cyclic error | ± 3 min max. | ||
| Power interruption backup time | --- | 180 h min. (See note 3.) | |
| Insulation resistance | 100 MΩ min. (at 500 VDC) | ||
| Dielectric strength | 2,000 VAC, 50/60 Hz for 1 min (between current-carrying metal parts and non-current-carrying metal parts and between control output and operating circuit) 1,000 VAC, 50/60 Hz for 1 min (between non-continuous contacts) | ||
| Vibration resistance | Destruction | 16.7 Hz with 2-mm single amplitude for 1 hour each in three directions | |
| Malfunction | 10 to 55 Hz with 0.25-mm single amplitude for 10 minutes each in three directions | ||
| Shock resistance | Destruction | 1,000 m/s2 5 times each in 6 directions | |
| Malfunction | 200 m/s2 once each in 6 directions | ||
| Life expectancy | Contacts: 10,000 operations min., Motor: 20,000 h | ||
| Weight | Flush-mounting model: Approx. 150 g, Surface-mounting model: Approx. 200 g | ||
| Case color | Light gray (Munsell 5Y7/1) | ||
Note:
1.Deviation in the ON time or OFF time.
2.Time difference between the set time and time required to start operation when the pointer is set to the present time.
3.Value when power has been supplied for at least 72 h at initial use.
Caution: In the interenst of product improvement, specifications are subject to change without notice.