![]()
Global
These are navigation links to move inside this page.
Motor Time Switch
Weekly ON/OFF Control in 1-h Increments The H2F-WM is a Compact Weekly Time Switch in a DIN 72 × 72-mm Body Equipped with Power Interruption Backup Providing Protection for Crucial Times.
![]()
Quick links to 'H2F-WM' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
| Control cycle | Drive method | Power interruption backup | Power supply voltage | Mounting method | Flush mounting | Surface mounting/track mounting | ||
| Control output | SPST-NO | SPDT | SPST-NO | SPDT | ||||
| Weekly | Quartz motor (See note 2.) | Yes | 100 to 240 VAC | Model | H2F-WM | H2F-WMC | H2F-WMF | H2F-WMFC |
| 12 to 24 VDC | H2F-43 (See note 1.) | --- | --- | --- | ||||
Note:
1. Special model. Consult with you OMRON representative for details.
2. Always use the Time Switch with the Y92S-42 Battery mounted.
Accessories (Optional)
| Name | Model |
| Trippers (1 set for ON and OFF) (See note 1.) | Y92S-21 |
| Battery (See note 2.) | Y92S-42 |
Note:
1. Seven gold-colored trippers for ON and seven silver-colored trippers for OFF are enclosed with the H2F-WM. Separately order trippers if more are required.
2. The battery is built into the H2F-WM. When the battery is nearing the end of its service life, order the model number listed at the left.