![]()
Global
These are navigation links to move inside this page.
Daily Time Switch
![]()
Quick links to 'H5L' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Time Ranges
| Rated time | Time setting range | Time division |
| 24 hrs x 7 days | 00:00 to 23:59 | 1 min |
Ratings
| Rated supply voltage | 100 to 240 VAC (50/60 Hz) |
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power consumption | Approx. 4 VA at 240 VAC |
| Control outputs | 15 A at 250 VAC, resistive load at 50°C 12 A at 250 VAC, resistive load at 55°C Minimum applied load: 100 mA at 5 VDC (failure level: P, reference value) |
Characteristics
| Accuracy of operating time | ±0.01% ±0.05 s max. (see note 1) |
| Setting error | |
| Influence of voltage | |
| Influence of temperature | |
| Time accuracy | ±15 s per month (at 25°C) |
| Insulation resistance | 100 MΩ min. |
| Dielectric strength | 2,000 VAC, 50/60 Hz for 1 min (between current-carrying terminals and exposed non-current-carrying metal parts and between control power supply circuit and contact control output circuits) 1,000 VAC, 50/60 Hz for 1 min (between non-continuous contacts) |
| Vibration resistance | Destruction: 10 to 55 Hz with 0.75-mm double amplitude Malfunction: 10 to 55 Hz with 0.5-mm double amplitude |
| Shock resistance | Destruction: 300 m/s2 (approx. 30G) Malfunction: 100 m/s2 (approx. 10G) |
| Ambient temperature | Operating: -10°C to 55°C |
| Ambient humidity | Operating: 35% to 85% |
| Life expectancy | 100,000 operations min. (15 A at 250 VAC, resistive load) |
| Approved standards | UL (File No. E52800), CSA (File No. LR22310) |
| Weight | Approx. 350 g |
Note:The overall error, which includes repeat accuracy, setting error, and variations due to changes in voltage and temperature, is ±0.01% or ±0.05 s max. The accuracy of ±0.01% also indicates the error in the time interval of the set time.
Caution: In the interenst of product improvement, specifications are subject to change without notice.