![]()
Global
These are navigation links to move inside this page.
Digital Time Switch
Easier, More Convenient Time Switches, with New 4-circuit Output and Yearly Models in Addition to 2-circuit Weekly Models
![]()
Quick links to 'H5S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings
| Item | Weekly 2-circuit Models (H5S-W[]2) | Yearly 2-circuit Models (H5S-Y[]2) | Yearly 4-circuit Models (H5S-Y[]4) | ||
| Rated supply voltage | 100 to 240 VAC (50/60 Hz), 24 VDC (See note 1.) | ||||
| Operating voltage range | AC: 85% to 110% rated supply voltage DC: 85% to 120% rated supply voltage | ||||
| Power consumption | Approx. 2.9 VA at 264 VAC 60 Hz Approx. 0.8 W at 28.8 VDC | Approx. 3.2 VA at 264 VAC 60 Hz Approx. 0.9 W at 28.8 VDC | Approx. 3.5 VA at 264 VAC 60 Hz Approx. 1.0 W at 28.8 VDC | ||
| Control outputs | Number of circuits | SPST-NO × 2 circuits | SPST-NO × 4 circuits | ||
| Circuits | Power supply circuit and other (no-voltage) circuit | ||||
| Capacity | Resistive load (cosΦ = 1) | 15 A at 250 VAC (See note 2.) | 3 A at 250 VAC | ||
| Inductive load | 10 A at 250 VAC (cosΦ = 0.7) | 2 A at 250 VAC (cosΦ = 0.4) | |||
| Ambient operating temperature | -10 to 55°C (with no icing or condensation) | ||||
| Ambient operating humidity | 25 to 85% | ||||
| Storage temperature | -25 to 65°C (with no icing or condensation) | ||||
| Case color | Light gray (Munsell 5Y7/1) | ||||
Note:
1.Do not use inverter output as a power supply. For details, refer to Precautions for Safe Use, item 24, on Data Sheet.
2.The capacity is 15 A per circuit, but derating of the total current for two circuits is required.
Characteristics
| Item | Weekly 2-circuit Models (H5S-W[]2) | Yearly 2-circuit Models (H5S-Y[]2) | Yearly 4-circuit Models (H5S-Y[]4) | |
| Accuracy of operating time | ±0.01%±0.05 s max. (See note 1.) The ±0.01% value applies to the set time interval. | |||
| Setting error | ||||
| Influence of voltage | ||||
| Influence of temperature | ||||
| Cyclic error | ±15 s per month (at 25°C) | ±15 s per month (at -10 to 45°C), ±20 s per month (at 45 to 55°C) | ||
| Memory protection | Continuous use: 5 years min. (at 25°C) (See note 2.) | |||
| Insulation resistance | 100 MΩ min. (between current-carrying terminals and exposed non-current carrying metal parts, between operation circuit and control output circuit, between control output circuits, and between non-continuous contacts.) | |||
| Dielectric strength | 2,950 VAC, 50/60 Hz for 1 min (between current-carrying terminals and exposed non-current carrying metal parts) 2,000 VAC, 50/60 Hz for 1 min (between operation circuit and control output circuit, and between control output circuits) 1,000 VAC, 50/60 Hz for 1 min (between non-continuous contacts) | |||
| Noise immunity | ±1,500 V (between power terminals, for AC power models), ±500 V (between power terminals, for DC power models) Square-wave noise by noise simulator (pulse width: 100 ns, for 1 μs, 1-ns rise time) | |||
| Vibration resistance | Destruction | 10 to 55 Hz with 0.375-mm single amplitude in 3 directions for 2 hours each | ||
| Malfunction | 10 to 55 Hz with 0.25-mm single amplitude in 3 directions for 10 minutes each | |||
| Shock resistance | Destruction | 300 m/s2 3 times each in x, y, and z axes, 6 directions | ||
| Malfunction | 100 m/s2 3 times each in x, y, and z axes, 6 directions | |||
| Life expectancy | Mechanical | 100,000 operations min. | ||
| Electrical | 50,000 operations min. (15 A at 250 VAC, resistive load) 50,000 operations min. (10 A at 30 VDC, resistive load) 50,000 operations min. (10 A at 250 VAC, inductive load (cosΦ = 0.7)) 50,000 operations min. (1 HP at 250 VAC, motor load) 50,000 operations min. (100 W at 100 VAC, lamp load) 10,000 operations min. (300 W at 100 VAC, lamp load) | 50,000 operations min. (3 A at 250 VAC, resistive load) 50,000 operations min. (3 A at 30 VDC, resistive load) | ||
| Approved standards | CURUS: UL 508/CSA C22.2 No.14, Conforms to EN 60730-2-7(Pollution degree 2/overvoltage category II), Conforms to VDE 0106/part100. Conforms to Electrical Appliance and Material Safety Law (for Japan) | |||
| EMC | (EMI): EN 60730-2-7 EMI Radiated: EN 60730-2-7 (CISPR 22 Class B) EMI Conducted (Continuous): EN 60730-2-7 (CISPR 22 Class B) EMI Conducted (Non-continuous): EN 60730-2-7 (CISPR 14-1) Harmonic Current: EN 60730-2-7 (IEC 61000-3-2 Class A) Voltage fluctuation/flicker: EN 60730-2-7 (IEC 61000-3-3) (EMS): EN 60730-2-7 ESD Immunity: EN 60730-2-7 (IEC 61000-4-2): 6 kV contact discharge, 8 kV air discharge Radiated Electromagnetic Field Immunity: EN 60730-2-7 (IEC 61000-4-3): 10-V/m AM modulation (80 MHz to 1 GHz, 1.4 GHz to 2 GHz), 10-V/m pulse modulation (900 MHz) Conducted Disturbance Immunity: EN 60730-2-7 (IEC 61000-4-6): 10 V (0.15 to 80 MHz) Burst Immunity: EN 60730-2-7 (IEC 61000-4-4): 2 kV power line, 1 kV control line Surge Immunity: EN 60730-2-7 (IEC 61000-4-5): 1 kV line to line (power line, output line), 2 kV line to ground (power line, output line), 0.5 kV line to line (input line), 1 kV line to ground (input line) Voltage Dip/Interrupting Immunity: EN 60730-2-7 (IEC 61000-4-11): 0.5-s cycle, 100% (rated voltage) | |||
| Weight | Approx. 200 g | |||
Note:
1.The total error including the repeat accuracy, setting error, variation due to voltage change, and variation due to temperature change is ±0.01% ±0.05 s max.
2.The total time when power is not being supplied.
Operation
| Item | Weekly 2-circuit Models (H5S-W[]2) | Yearly 2-circuit Models (H5S-Y[]2) | Yearly 4-circuit Models (H5S-Y[]4) | |
| Operation method | Digital quartz | |||
| Operation period | 1 week (7 days) | 1 year (with integrated calendar to 2099) | ||
| Display | Day, hrs (switchable between 24-hr indication and a.m./p.m. 12-hr indication), minutes, seconds (0.00 to 23:59, 0.00 to 11:59 a.m., 0.00 to 11:59 p.m.) Digital indication by LCD (character height: 10 mm) Digital display of operation schedule during operation Timing chart display of operation schedule during operation | |||
| Min. setting unit | 1 min | |||
| Number of steps that can be set | Weekly program (See note 1.) | 40 steps/circuit | 48 steps/circuit (See note 2.) 24 steps/circuit (per season) (See note 3.) | 48 steps/circuit (See note 2.) 12 steps/circuit (per season) (See note 3.) |
| Yearly program | --- | 4 yearly programs/circuit | ||
| Number of settable yearly temporary holiday settings | --- | 16 | ||
Note:
1.Depending the operation, the following steps can be used for weekly programs.
Timer operation: 2 steps
Pulse-output operation: 1 step
Cyclic operation: 4 steps
2.When the season switching setting is not being used.
3.When the season switching setting is being used.
Operation Functions
| Item | Weekly 2-circuit Models (H5S-W[]2) | Yearly 2-circuit Models (H5S-Y[]2) | Yearly 4-circuit Models (H5S-Y[]4) | |
| Weekly timer operation | ![]() | Controls the output according to the set time of ON and OFF. Min. setting unit: 1 min Multiple-day operation also possible. | ||
| Weekly pulse-output operation | ![]() | Output turns ON for a fixed period (pulse width) at the set ON time. Pulse width: 1 to 59 s (in 1-s increments), or 1 to 60 min (in 1-min increments) The pulse width can be set for each step. | ||
| Weekly cyclic operation | ![]() | Repeatedly turns ON and OFF during the period from the cyclic start time to the stop time. Independent ON- and OFF-time settings are possible. Min. setting unit: 1 min | ||
| Yearly timer operation | --- | Adds a yearly timer operation to the weekly timer program. | ||
| Yearly pulse-output operation | --- | Adds a yearly pulse-output operation to the weekly pulse-output program. | ||
| Temporary holiday setting | Sets temporary holidays (non-operating days) without having to revise the existing program. | |||
| Day override operation | Executes the operation for one day temporarily on another day in the 7-day period starting from the current day. | --- | ||
| Program check | Consecutively displays the days and times when the output is set to turn ON and OFF over the course of one week in the sequence in which the Time Switch is to operate. | |||
| Item | Weekly 2-circuit Models (H5S-W[]2) | Yearly 2-circuit Models (H5S-Y[]2) | Yearly 4-circuit Models (H5S-Y[]4) |
| Checking the settings | Consecutively displays the times when the output is set to turn ON and OFF for one day in the sequence in which the Time Switch is to operate. | ||
| Forced ON/OFF operation | Allows the output to be forcibly turned ON/OFF by the Output ON/OFF Switch regardless of the control output setting. | ||
| Override and automatic return operation | Allows the control output to be maintained in the ON (or OFF) state until the next OFF (or ON) time. This operation is controlled by using the Output ON/OFF Switch and Write Key. When completed, the Time Switch automatically resumes the previously set operation. | ||
| Summertime (DST) adjustment | Switches the current time from "current time" to "current time + 1 h" for daylight savings time. Yearly models also offer automatic switching to daylight savings time. | ||
| Time counter/total counter display | Displays the total elapsed time and total count of external input. It also displays a warning when a set value is entered. | --- | |
| Time adjustment input | Allows the time to be set to 00 min 00 s at the same time as an external input is applied. | --- | |
| Manual operation on recovery from power failure | Allows the output state to be specified following recovery from a power failure. | --- | |
| Bank switching | Allows two groups (banks) of programs to be registered and switched by external input. | --- | |
| Season switching | --- | Allows weekly programs to be automatically switched in response to seasons throughout the year. | |
| Power OFF settings | Allows the display to remain lit even when the power is turned OFF, and settings to be made for all functions except Override and Automatic Return Operation. The display illumination will turn OFF when there has been no operation for 2 min. The display will light again when any key other than a slide switch is pressed for at least 1 s. No output will be generated. | ||
Caution: In the interenst of product improvement, specifications are subject to change without notice.