![]()
Global
These are navigation links to move inside this page.
Digital Counter
DIN 72 × 72 mm Counters with Easy-to-use Functions
![]()
Designed with an emphasis on ease of operation.
All models equipped with prescale function which displays in units of actual physical parameters (length, volume, etc.).
H7BR-C large/small discrimination mode useful for positioning and production control.
High-speed response allows 10,000 counts per second.
High-visibility LCD display with built-in backlight.
Online change of set value possible.
Meets UL and CSA standards.
Conforms to EMC standards.
Conforms to EN61010-1/IEC1010-1.
Six-language instruction manual provided.