![]()
Global
These are navigation links to move inside this page.
Total Counter/Time Counter (DIN 48 x 24)
DIN 48 x 24-mm Total Counter/Time Counter with Easy-to-read Displays and Water and Oil Resistance Equivalent to IP66
![]()
Quick links to 'H7GP' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 8 of 8
| Model Number | Description |
|---|---|
| H7GP-C | 48*24mm , Totalizing Counter , 6 Digits , 100 to 240 VAC |
| H7GP-CB | 48*24mm , Totalizing Counter , 6 Digits , 100 to 240 VAC |
| H7GP-CD | 48*24mm , Totalizing Counter , 6 Digits , 12 to 24 VDC |
| H7GP-CDB | 48*24mm , Totalizing Counter , 6 Digits , 12 to 24 VAC |
| H7GP-T | 48*24mm , Time Counter , 6 Digits , 100 to 240 VAC |
| H7GP-TB | 48*24mm , Totalizing Counter , 6 Digits , 100 to 240 VAC |
| H7GP-TD | 48*24mm , Time Counter , 6 Digits , 12 to 24 VDC |
| H7GP-TDB | 48*24mm , Time Counter , 6 Digits , 12 to 24 VAC |
Items 1 to 8 of 8
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.