Page top

Lead Contents

Total Counter/Time Counter (DIN 48 x 24)

H7GP

H7GP

DIN 48 x 24-mm Total Counter/Time Counter with Easy-to-read Displays and Water and Oil Resistance Equivalent to IP66

Primary Contents



Ratings

Item6-digit total counter6-digit time counter
H7GP-CH7GP-CDH7GP-TH7GP-TD
Rated supply voltage100 to 240 VAC (50/60 Hz)12 to 24 VDC (see note 1)100 to 240 VAC (50/60 Hz)12 to 24 VDC (see note 1)
External power supply50 mA at 12 VDC---50 mA at 12 VDC---
Operating voltage range85% to 110% of rated supply voltage
Power consumption100 to 240 VAC: 6.5 VA max.
12 to 24 VDC: 0.6 W max.
Dimensions48 x 24 x 80 mm (W x H x D)
Mounting methodFlush mounting
External connectionsScrew terminals
Degree of protectionPanel surface: IP66 with oil resistance and NEMA Type 4 (indoors).
Display7-segment, negative transmissive LCD (with red backlight)
Digits6 digits (8.5-mm-high characters)
Input modeUp (increment)Accumulative
Max. counting speeds30 Hz or 5 kHz (selected via DIP switch)---
Counting range0 to 999999---
Time specification---0.1 to 99999.9 h/1 s to 99 h 59 min 59 s
Timing accuracy---±100 ppm (-10°C to 55°C)
Memory backupEEP-ROM: 200,000 operations min.
InputInput signalsCount, reset, and key protection (see note 2)Start, reset, and key protection (see note 2)
Input methodNo-voltage input (NPN transistor input) or voltage input (PNP transistor input) (selected via DIP switch)
Count, reset,
start
No-voltage input (NPN transistor input)
Short-circuit (ON) impedance: 1 kΩ max.
Short-circuit (ON) residual voltage: 2 VDC max.
Open (OFF) impedance: 100 kΩ min.
Voltage input (PNP transistor input)
Short-circuit (ON) impedance: 1 kΩ max.
ON voltage: 9 to 24 VDC
OFF voltage: 5 VDC max.
Open (OFF) impedance: 100 kΩ max.
Key protectionNo-voltage input (NPN transistor input)
Short-circuit (ON) impedance: 1 kΩ max.
Short-circuit (ON) residual voltage: 0.5 VDC max.
Open (OFF) impedance: 100 kΩ min.
Input
response
speed
Reset20 or 1 ms (automatically switched according to
counting speed)
20 ms
Start---20 ms
Key protectionApprox. 1 sApprox. 1 s
Reset systemExternal and manual resets

Note:

1.Contains 20% ripple (p-p) max.

2.Only a non-voltage input (NPN transistor) is possible for the key protection input. The key protection input will be a non-voltage input even if the NPN/PNP input mode is set to PNP. Key protection is used to prohibit operating the Reset Key. The reset input terminals will still be functional.

Characteristics

Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2,000 VAC, 50/60 Hz for 1 min between current-carrying terminal and exposed non-current-carrying
metal parts (AC model)
1,000 VAC, 50/60 Hz for 1 min between current-carrying terminal and exposed non-current-carrying
metal parts (DC model)
2,000 VAC, 50/60 Hz for 1 min between power terminals and control input terminals (AC model)
Impulse withstand
voltage
3 kV (between power terminals) (1 kV for 12-to-24-VDC models)
4.5 kV (between current-carrying terminal and exposed non-current-carrying metal parts)
(1.5 kV for 12-to-24-VDC models)
Noise immunity±1.5 kV (between AC power terminals), ±480 V (between DC power terminals),
±480 V (between input terminals);
square-wave noise by noise simulator (pulse width: 100 ns/1 μs, 1-ns rise)
Static immunityDisplay: Malfunction:8 kV
Destruction:15 kV
DIP switch: Malfunction:4 kV
Destruction:8 kV
Vibration resistanceDestruction: 10 to 55 Hz with 0.75-mm single amplitude, 2 hours each in three directions
Malfunction: 10 to 55 Hz with 0.5-mm single amplitude, 10 minutes each in three directions
Shock resistanceDestruction: 294 m/s2 each in three directions
Malfunction: 196 m/s2 each in three directions
Ambient temperatureOperating: -10°C to 55°C (with no icing)
Storage: -25°C to 65°C (with no icing)
Ambient humidityOperating: 35% to 85%
EMC(EMI) EN61326
Emission Enclosure: EN55011 Group 1 class A
Emission AC Mains: EN55011 Group 1 class A
(EMS) EN61326
Immunity ESD: EN61000-4-2: 4 kV contact discharge (level 2); 8 kV air discharge (level 3)
Immunity RF-interference: EN61000-4-3: 10 V/m (Amplitude-modulated, 80 MHz to 1 GHz) (level 3);
10 V/m (Pulse-modulated, 900 MHz ±5 MHz) (level 3)
Immunity Conducted Disturbance: EN61000-4-6: 10 V (0.15 to 80 MHz) (according to EN61000-6-2)
Immunity Burst: EN61000-4-4: 2 kV power-line (level 3); 2 kV I/O signal-line (level 4)
Immunity Surge: EN61000-4-5: 1 kV line to lines (power and output lines) (level 2);
2 kV line to ground (power and output lines) (level 3)
Immunity Voltage Dip/Interruption: EN61000-4-11: 0.5 cycle, 100% (rated voltage)
Approved standardsUL508, CSA22.2 No.14, conforms to EN61010-1, VDE0106/P100
Case colorRear section: Gray smoke; Front section: 5Y7/1 (light gray) or N1.5 (black)
WeightApprox. 75 g

Caution: In the interenst of product improvement, specifications are subject to change without notice.