Page top

Primary Contents



Total Counters "H7EC-N"

Count inputMax. counting
speed
DisplayModel
Light-gray bodyBlack body
PNP/NPN universal
DC voltage input
30 Hz ← → 1 kHz
(switchable)
7-segment LCD
with backlight
H7EC-NV-HH7EC-NV-BH
7-segment LCDH7EC-NVH7EC-NV-B
AC/DC multi-voltage input20 Hz7-segment LCDH7EC-NFVH7EC-NFV-B
No-voltage30 Hz ← → 1 kHz
(switchable)
7-segment LCDH7EC-NH7EC-N-B

Accessories(Optional)

Lithium BatteryY92S-36
Wire-wrap Terminal
(set of two Terminals)
Y92S-37
Compact Flush Mounting Bracket
(See note.)
Y92F-35
Flush Mounting Adapter26 mm × 45.3 mmY92F-75
27.5 mm × 52.5 mmY92F-76
24.8 mm × 48.8 mmY92F-77B

Note: The New H7E models are supplied with a Y92F-34 Mounting Bracket.

Time Counters "H7ET-N"

Timer inputDisplayTime range
999999.9h ← → 3999d23.9h
(switchable)
999h59min59s ← → 9999h59.9min
(switchable)
Light-gray bodyBlack bodyLight-gray bodyBlack body
PNP/NPN universal
DC voltage input
7-segment LCD
with backlight
H7ET-NV-HH7ET-NV-BHH7ET-NV1-HH7ET-NV1-BH
7-segment LCDH7ET-NVH7ET-NV-BH7ET-NV1H7ET-NV1-B
AC/DC multi-voltage input7-segment LCDH7ET-NFVH7ET-NFV-BH7ET-NFV1H7ET-NFV1-B
No-voltage input7-segment LCDH7ET-NH7ET-N-BH7ET-N1H7ET-N1-B

Accessories(Optional)

Lithium BatteryY92S-36
Wire-wrap Terminal
(set of two terminals)
Y92S-37
Compact Flush Mounting Bracket
(See note.)
Y92F-35
Flush Mounting Adapter26 mm × 45.3 mmY92F-75
27.5 mm × 52.5 mmY92F-76
24.8 mm × 48.8 mmY92F-77B

Note: The New H7E models are supplied with a Y92F-34 Mounting Bracket.

Tachometers "H7ER-N"

Count inputDisplayMax. revolutions displayed (applicable encoder resolution)
1000 s-1 (1 pulse/rev.),
1000 min-1 (60 pulse/rev.)
1000.0 s-1 (10 pulse/rev.),
1000.0 min-1 (600 pulse/rev.) ← →
10000 min-1 (60 pulse/rev.) (switchable)
Light-gray bodyBlack bodyLight-gray bodyBlack body
PNP/NPN universal
DC voltage input
7-segment LCD
with backlight
H7ER-NV-HH7ER-NV-BHH7ER-NV1-HH7ER-NV1-BH
7-segment LCDH7ER-NVH7ER-NV-BH7ER-NV1H7ER-NV1-B
No-voltage input7-segment LCDH7ER-NH7ER-N-B------

Accessories(Optional)

Lithium BatteryY92S-36
Wire-wrap Terminal
(Set of two Terminals)
Y92S-37
Compact Flush Mounting Bracket
(See note.)
Y92F-35
Flush Mounting Adapter26 mm × 45.3 mmY92F-75
27.5 mm × 52.5 mmY92F-76
24.8 mm × 48.8 mmY92F-77B

Note: The New H7E models are supplied with a Y92F-34 Mounting Bracket.

PC Board-use Counters "H7E[]-N[]P"

Count inputDisplayTotal counterTime counter
Max. counting speed
1 kHz30 Hz
No-voltage input7-segment LCDH7EC-NPH7EC-NLPH7ET-NP

Accessories(Optional)

Connecting Socket (28-pin)XR2A-2801-N