Page top

Primary Contents



List of Models

Numbering of digits
Surface mountingFlush mounting
Wire-wrap
terminals
Lead wiresWire-wrap
terminals
Lead wires
4 digitsManual resetNoCSK4CSK4-WCSK4-YCSK4-YW
YesCSK4-KCSK4-KWCSK4-YKCSK4-YKW
Non-resettingNo---CSK4-LWCSK4-YLCSK4-YLW
6 digitsManual resetNoCSK6CSK6-WCSK6-YCSK6-YW
YesCSK6-KCSK6-KWCSK6-YKCSK6-YKW
Non-resettingNo---CSK6-LWCSK6-YLCSK6-YLW

Note:

1. When placing your order, specify the desired supply voltage listed in Specifications and a UL listed model if required, in addition to the model number.

2. If a UL listed model is required, specify this in your order in addition to the desired model number.