![]()
Global
These are navigation links to move inside this page.
Electromagnetic Counter
Miniature, Electromagnetic Totalizing Counter
![]()
Ratings
| Supply voltage (see note) | 100, 200 VAC, 50/60 Hz 6, 12, 24, 48, 100 VDC |
| Operating voltage range | 85% to 110% of rated voltage |
| Power consumption | AC: approx. 3 VA DC: approx. 3.5 W |
| ON time rating | Continuous rating |
| Counting speed | AC input: 15 cps (contact) (ON/OFF ratio: 1:1) DC input: 20 cps (contact) (ON/OFF ratio: 1:1) |
| Character height | 4 mm |
Note:The DC models have no polarity.
Characteristics
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 1,500 VAC, 50/60 Hz for 1 minute |
| Vibration resistance | Destruction: 16.7 Hz, 4 mm double amplitude Malfunction: 10 to 55 Hz, 0.5 mm double amplitude |
| Shock resistance | Destruction: 300 m/sec2 (approx. 30G) Malfunction: 50 m/sec2 (approx. 5G) |
| Ambient temperature | Operating: -10°C to 45°C Storage: -25°C to 65°C |
| Ambient humidity | 45% to 85% |
| Life expectancy | 50,000,000 counts |
| Approved standards (see note) | UL508 |
| Weight | 4-digit model: approx. 100 g 6-digit model: approx. 110 g |
Note:Note: These standards apply to the -US models only.
Caution: In the interenst of product improvement, specifications are subject to change without notice.