![]()
Global
These are navigation links to move inside this page.
Conductive Level Controller
Battery (24 VDC) allows use in locations without AC power supply. AC sine-wave voltage between electrodes enables stable detection with no electric corrosion.
![]()
Quick links to '61F-GPN-BT / -BC' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Outputs can be set to self-hold at ON or OFF using special circuits.
Adjustable sensitivity, with an operating resistance range of 0 to 100 kΩ, allows use for a wide variety of liquids.
Relay contact chattering conventionally caused by waves eliminated using open collector output, reducing contact wear.
Meets CE marking and is a UL recognized component.