![]()
Global
These are navigation links to move inside this page.
Floatless Level Switch (Compact Type)
Improved Design for a More Lightweight Construction and Reduced Standby Power Consumption.
![]()
Quick links to '61F-G[]N' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Standard Models
| Type | General-purpose Controllers 61F-[]N | Long-distance 61F-[]NL 2KM (2 km) Controllers 61F-[]NL 4KM (4 km) | High-sensitivity Controllers 61F-[]NH | |
| Controlling materials and operating conditions | For control of ordinary purified water and wastewater | For control of ordinary purified water and wastewater. Particularly in cases where the distance between the pumps and water tanks or between supply and receiver tanks are far apart or where remote control is required. | For control of liquids with high specific resistance, such as distilled water | |
| Rated voltage | 100/200, 110/220 or 120/240 VAC, 50/60 Hz (both supported on same model) | |||
| Allowable voltage fluctuation range | 85% to 110% of rated voltage | |||
| Inter-electrode voltage | 8 VAC | |||
| Inter-electrode current | Approx. 1 mA AC max. | |||
| Power consumption | GN[]: 3 VA max., G1N[], G2N[], IN[]: 4 VA max., G3N[]: 5.5 VA max., G4N[]: 8.5 VA max. | |||
| Inter-electrode operation resistance (recommended values) | 0 to approx. 4 k Ω | 0 to 1.8 k Ω (for 2 km) 0 to 0.7 k Ω (for 4 km) | Approx. 10 k Ω to 40 k Ω (See note 4.) | |
| Inter-electrode release resistance (recommended values) | Approx. 15 k to ∞Ω | 4 k to ∞Ω (for 2 km) 2.5 k to ∞Ω (for 4 km) | Approx. 100 k to ∞Ω | |
| Cable length (See note 2.) | 1 km max. | 2 km max. 4 km max. | 50 m max. | |
| Output | 3 A, 200 VAC (Resistive load) | |||
| Ambient operating temperature | - 10 to 55 ° C | |||
| Ambient operating humidity | 45% to 85% | |||
| Insulation resistance (See note 3.) | 100 M Ω min. (at 500 VDC) | |||
| Dielectric strength (See note 3.) | 2,000 VAC, 50/60 Hz for 1 min. | |||
| Life expectancy | Electrical: 250,000 operations min. Mechanical: 10,000,000 operations min. | |||
| Weight | GN models: 315 g; G1N, G2N, IN models: 410 g; G3N models: 625g; G4N models: 870 g | |||
| Internal Circuit Diagrams | Example: 61F-GN ![]() | Example: 61F-GNL ![]() | Example: 61F-GNH ![]() | |
Note:
1.The [] in the model name represents G, G1, G2, G3, G4, or I.
2.The length when using completely insulated, 600-V, 3-core (0.75 mm2) cabtire cables. Usable cable lengths will become shorter as the cable diameter or number of cores becomes larger due to increased floating capacity.
3.The insulation resistance and dielectric strength are the values between power terminals and Electrode terminals, between power terminals and contact terminals, and between Electrode terminals and contact terminals.
4.Application is possible with 10 kΩ or less, however, this may cause reset failures.
| Type | Low-sensitivity Controllers 61F-[]ND | Two-wire Controllers 61F-[]NR | |
| Controlling materials and operating conditions | For control of liquids with low specific resistance, such as salt water, wastewater, acid chemicals, or alkaline chemicals | For control of ordinary purified water or wastewater. Used with a Two-wire Electrode Holder (incorporating a resistor of 6.8 k ) | |
| Rated voltage | 100/200, 110/220 or 120/240 VAC, 50/60 Hz (supported by the same model) | ||
| Allowable Voltage Fluctuation | 85% to 110% of rated voltage | ||
| Inter-electrode voltage | 8 VAC | ||
| Inter-electrode current | Approx. 1 mA AC max. | ||
| Power consumption | GN[]: 3 VA max., G1N[], G2N[], IN[]: 4 VA max., G3N[]: 5.5 VA max., G4N[]: 8.5 VA max. | ||
| Inter-electrode operation resistance (recommended values) | 0 to approx. 1.8 k | Approx. 0 to 1.1 k | |
| Inter-electrode release resistance (recommended values) | Approx. 5 k to 0% | Approx. 15 k to 0% | |
| Cable length (See note 2.) | 1 km max. | 800 m max. | |
| Output | 3 A, 200 VAC (Resistive load) | ||
| Ambient operating temperature | - 10 to 55 ° C | ||
| Ambient operating humidity | 45% to 85% | ||
| Insulation resistance (See note 3.) | 100 M Ω min. (at 500 VDC) | ||
| Dielectric strength (See note 3.) | 2,000 VAC, 50/60 Hz for 1 min. | ||
| Life expectancy | Electrical: 250,000 operations min. Mechanical: 10,000,000 operations min. | ||
| Weight | GN models: 315 g; G1N, G2N, IN models: 410 g; G3N models: 625g; G4N models: 870 g | ||
| Internal Circuit Diagrams | Example: 61F-GND ![]() | Example: 61F-GNR ![]() | |
Note:
1.The [] in the model name represents G, G1, G2, G3, G4, or I.
2.The length when using completely insulated, 600-V, 3-core (0.75 mm2) cabtire cables. Usable cable lengths will become shorter as the cable diameter or number of cores becomes larger due to increased floating capacity.
3.The insulation resistance and dielectric strength are the values between power terminals and Electrode terminals, between power terminals and contact terminals, and between Electrode terminals and contact terminals.
4.Application is possible with 10 kΩ or less, however, this may cause reset failures.
Caution: In the interenst of product improvement, specifications are subject to change without notice.