Page top

Lead Contents

Floatless Level Switch (Plug-in Type)

61F-G[]P

61F-G[]P

Compact, Space-saving Plug-in Type Ideal for Pump Panels or Building into Equipment.

Primary Contents



Plug-in Models

ItemGeneral-purpose
Controller

61F-G1P
61F-G2P
61F-IP
Long-distance
Controllers

61F-G1PL
61F-G2PL
61F-IPL
(see note 2)
High-sensitivity
Controllers

61F-G1PH
61F-G2PH
61F-IPH
(see note 1,
see note 6)
Low-sensitivity
Controller

61F-G1PD
61F-G2PD
61F-IPD
Controlling materials
and operating
conditions
For control of
ordinary purified
water or sewage
water
For control of ordinary purified water
in cases where the distance
between sewage pumps and water
tanks or between receiver tanks and
supply tanks is long or where remote
control is required.
For control of liquids with
high specific resistance
such as distilled water
For control of liquids
with low specific
resistance such as
salt water, sewage
water, acid chemicals,
alkali chemicals
Supply voltage100, 110, 200, 220 VAC; 50/60 Hz
Operating voltage
range
85% to 110% of rated voltage
Interelectrode
voltage
8 VAC24 VAC8 VAC
Interelectrode
current
Approx. 1 mA AC max.Approx. 0.4 mA AC max.Approx. 1.2 mA AC max.
Power consumptionApprox. 6.4 VA max.
Interelectrode
operate resistance
0 to approx. 4 kΩ0 to 1.8 kΩ (for 2 km)
0 to 0.7 kΩ (for 4 km)
Approx. 15 kΩ to
approx. 70 kΩ
(see note 5)
0 to approx. 1.8 kΩ
Interelectrode
release resistance
Approx. 15 k to ∞ Ω4 k to ∞ Ω (for 2 km)
2.5 k to ∞ Ω (for 4 km)
Approx. 300 k to ∞ ΩApprox. 5 k to ∞ Ω
Response timeOperate: 80 ms max.
Release: 160 ms max.
Cable length
(see note 3)
1 km max.2 km max.
4 km max.
50 m max.1 km max.
Control output2 A, 200 VAC (Inductive load: cosΦ = 0.4)
5 A, 200 VAC (Resistive load)
Ambient temperatureOperating: -10 to 55°C
Ambient humidityOperating: 45% to 85% RH
Insulation resistance
(see note 4)
100 MΩ min. (at 500 VDC)
Dielectric strength
(see note 4)
2000 VAC, 50/60 Hz for 1 min.
Life expectancyElectrical: 500,000 operations min.
Mechanical: 5,000,000 operations min.
WeightApprox. 495 g

Note:

1.The relay in the 61F-G1H/-G2H/-IPH de-energizes when there is water present across the Electrodes, whereas the relay in the 61F-GP-N8HY energizes when there is water present across the Electrodes.

2.Models are available for 2 km and 4 km.

3.The length when using completely-insulated, 600-V, 3-conductor (0.75 mm2) cabtire cables. Usable cable lengths will become shorter as the cable diameter or number of conductors becomes larger.

4.The insulation resistance and dielectric strength indicate values between power terminals and Electrode terminals, between power terminals and contact terminals, and between Electrode terminals and contact terminals.

5.Possible to use with 15 kΩ or less, however, this may cause reset failure.

6.High-sensitivity Controllers use advanced operation.
When the power supply voltage is applied, if there are some liquids between the electrodes (ground and operation electrodes), the internal relay will not operate.
When the power supply voltage is applied, if there are no liquids between the electrodes (ground and operation electrodes), the internal relay will operate.

Caution: In the interenst of product improvement, specifications are subject to change without notice.