Page top

Lead Contents

Floatless Level Switch (Ultra High-sensitivity Type)

61F-UHS / -HSL

61F-UHS / -HSL

Ideal for Detecting Ice, Pure Water, or Humidity

Primary Contents



Specifications

ItemHigh-sensitivity 61F-UHSVariable high-sensitivity 61F-HSL
Supply voltage100, 200, or 220 VAC; 50/60 Hz24, 100, 110, 200, or 220 VAC; 50/60 Hz
Operating voltage range85% to 110% of rated voltage
Interelectrode voltage24 VAC13 VDC max.
Interelectrode currentApprox. 1 mA AC max.Approx. 1 mA DC max.
Power consumption3.2 VA max.
Interelectrode operate resistance0 to approx. 1 MΩ (see note 1)0 to approx. 5 MΩ (variable)
Interelectrode release resistanceApprox. 5 M to ∞ ΩOperate resistance + 2.5 MΩ max.
Cable length5 m (see note 2)(see note 3)
Control output0.3 A, 220 VAC
(Inductive load: cosΦ = 0.4)
1 A, 220 VAC (Resistive load)
2 A, 220 VAC
(Inductive load: cosΦ = 0.4)
5 A, 220 VAC (Resistive load)
Ambient temperatureOperating:-10 to 55°C
Ambient humidityOperating:45% to 85% RH
Insulation resistance100 MΩ max. (at 500 VDC)
Dielectric strength2,000 VAC, 50/60 Hz for 1 min
Life expectancyElectrical: 50,000 operations min.
Mechanical: 5,000,000 operations min.
Electrical: 500,000 operations min.
Mechanical: 5,000,000 operations min.
WeightApprox. 210 g

Note:

1.Use 61F-UHS for detecting water leakage with high specific resistance. Connect a sensor cable between terminals 1 and 7.

2.Two Electrodes can be connected to the 61F-HSL. Use them for an alarm, not for creating a self-holding circuit.

3.The length when using completely-insulated, 600-V, 3-conductor (0.75 mm2) cabtire cables. Usable cable lengths will become shorter as the cable diameter or number of conductors becomes larger.

4.It is recommended that the cable length be kept as short as possible since the Electrode circuit current is at DC micro-current level. Moreover, the Electrodes will corrode rapidly if the current is allowed to constantly flow between the Electrodes.
Be careful with the electrode polarity and grounding when wiring.

Caution: In the interenst of product improvement, specifications are subject to change without notice.