![]()
Global
These are navigation links to move inside this page.
Alternate Operation Relay
Increases Motor Life and Enables Operating Only One Pump When Cleaning Tanks or as an Emergency Measure for Pump Failures.
![]()
Quick links to '61F-AN / -APN2' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings
| Supply voltage | 100, 110, 200, 220 VAC; 50/60 Hz |
| Operating voltage range | 85% to 110% of rated voltage |
| Power consumption | 3 VA |
Contact Ratings (with G2RK Keep Relay)
| Item | Resistive load (cosΦ = 1) | Inductive load (cosΦ = 0.4, L/R = 7 ms) |
| Max. load | 3 A at 250 VAC | 1.5 A at 250 VAC |
| Carry contact | 0.125 | |
| Max. operating current | 0.125 | |
| Max. switching capacity | 750 VA | 375 VA |
Characteristics
| Response time | Operate: 25 ms max. Release: 30 ms max. |
| Minimum pulse width | Min. ON time: 40 ms min. Min. OFF time: 200 ms min. |
| Insulation resistance | 100 MΩ min. at 500 VDC (between each terminal and power supply) |
| Dielectric strength | 2,000 VAC, 50/60 Hz for 1 min (between each terminal and power supply) |
| Vibration resistance | 10 to 55 Hz, 1-mm double amplitude |
| Shock resistance | 10 G (approx. 98 m/s2) |
| Life expectancy | Mechanical: 1,000,000 operations (at operating frequency of 1,800 operations/hour) Electrical: 100,000 operations min. (rated load) |
| Ambient temperature | Operating: -10 to 55°C |
| Ambient humidity | Operating: 45% to 85% RH |
| Weight | 61F-AN: Approx. 215 g 61F-APN2: Approx. 190 g |
Caution: In the interenst of product improvement, specifications are subject to change without notice.