Page top

Lead Contents

Electrode Holder

PS-[]S(R) / -31

PS-[]S(R) / -31

Separate Electrode Holders for Water Supply and Drainage Control in Buildings. Small, Lightweight Electrode Holders for Use as Built-in Components.

Primary Contents



Ratings and Specifications

ModelPS-3S(R)
(See note 1.)
PS-4S(R)
(See note 1.)
PS-5S(R)
(See note 1.)
PS-31
(See note 2.)
No. of Electrodes3453 (See note 3.)
MaterialResin (PBT = Polybutylene terephthalate)
Insulation resistance100 M Ω min.
Operating temperature-10 to 70°C (with no icing)
Operating pressureAtmospheric pressure
ApplicationsWater supply and drainage control in buildingsLimited Mounting Space

Note:

1.The Two-wire Electrode Holders (R models) have a built-in resistor of 6.8 kΩ. They should be used with the Two-wire 61F Controllers.

2.The PS-31 is already connected to the electrodes. The electrodes come in lengths of 300 mm and 1,000 mm. Specify the length when ordering. The electrodes can be cut to the desired length.

3.PS-31 comes in a 3-pole model only.

Caution: In the interenst of product improvement, specifications are subject to change without notice.