Page top

Primary Contents



Ratings and Specifications

ModelBF-1BF-3(R)
(See note 1.)
BF-5(R)
(See note 1.)
BS-1BS-1T
No. of Electrodes135------
Insulator materialPPS resin
(Metallic section is SUS.)
Fluorocarbon polymer (PFA)
Insulation
resistance
100 M Ω
Operating
temperature
Electrode section: -10 to 150 ° C
(with no icing)
Terminal section: -10 to 70 ° C
(with no icing or condensation)
250 ° C max.180 ° C max.
Operating
pressure
Atmospheric pressure1.96 MPa
(See note 2.)
981 kPa
(See note 2.)
ApplicationsLiquids with low specific resistance,
such as wastewater and cloudy water
General applications for purified water and wastewaterBoiler water level detection or high-temperature tanksAcid or alkaline solution level detection

Note:

1. Two-wire Electrode Holders (R models) have a built-in resistance of 6.8 kΩ. They should be used with the Two-wire 61F Controllers.

2. There must be a sufficient ambient temperature in a high-pressure environment to prevent vapor leakage. Use the Electrode Holder according to the following pressure-temperature curve.

Caution: In the interenst of product improvement, specifications are subject to change without notice.