Page top

Lead Contents

Electrode Band/Underwater Electrode

F03-05 / PH-1, -2

F03-05 / PH-1, -2

Easy Mounting and Removal. Ideal for Applications in Deep Wells.

Primary Contents



Electrode Bands 3P, 4P, and 5P

ModelF03-05 3PF03-05 4PF03-05 5P
SheathVinyl chloride
Core0.3 dia. × 21 twisted wires, SUS304
Length50 m max. (See note 1.)
WeightApprox. 110 g per meterApprox. 140 g per meterApprox. 180 g per meter
Operating temperature-10 to 60 ° C (with no icing) (See note 2.)
Applicable Electrode HoldersPS-3S/-4S/-5S
BF-3/-5

Note:
1. Specify the length in meters when placing an order.
2. The Electrode Band cannot be used in flowing water, liquids over 60 ℃, or liquids which corrode PVC or stainless steel.

Underwater Electrodes

ModelPH-1PH-2
Cable length100 m max. (See note 1.)
Operating temperatureVinyl cable: -10 to 60 ° C
Hypalon cable: -30 to 70 ° C
Vinyl cable: -10 to 60 ° C
Hypalon cable: -30 to 70 ° C

Note:
1. PH-1 and PH-2 Cables are available in lengths of 1, 5, 10, 15, 20, 30, 40, 50, 60, 70, 80, 90 or 100 m.
2. The PH-1 and PH-2 are vinyl cables unless specified otherwise.
3. Hypalon Cables are inscribed with the word "Hypalon."

Weight

Electrode + 1 m cableCable
(per meter)
PH-1Vinyl cableApprox. 140 gApprox. 40 g
Hypalon cableApprox. 140 gApprox. 40 g
PH-2Vinyl cableApprox. 230 gApprox. 60 g
Hypalon cableApprox. 230 gApprox. 60 g

Caution: In the interenst of product improvement, specifications are subject to change without notice.