![]()
Global
These are navigation links to move inside this page.
Programmable Terminal
Compact and Simple, Extremely High Cost Performance. The Best PT for Package PLCs
![]()
Quick links to 'NV Series' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Programmable Terminals
| Product name | Specifications | Model | Standards | ||||
| Screen size | Number of dot | Communications | Power supply voltage | Backlight | |||
| NV3W | 3.1-in, STN monochrome | 128 × 64 dots | RS-232C | 5 VDC | LEDs, 3 colors (green, orange, and red) | NV3W-MG20L | UC, CE |
| RS-232C | 24 VDC | NV3W-MG20 | |||||
| RS-422A/485 | 24 VDC | NV3W-MG40 | |||||
| 3.1-in, STN monochrome | 128 × 64 dots | RS-232C | 5 VDC | LEDs, 3 colors (white, pink, and red) | NV3W-MR20L | UC, CE | |
| RS-232C | 24 VDC | NV3W-MR20 | |||||
| RS-422A/485 | 24 VDC | NV3W-MR40 | |||||
| NV4W | 4.6-in, STN monochrome | 320 × 120 dots | RS-232C | 24 VDC | LEDs, 3 colors (green, orange, and red) | NV4W-MG21 | UC, CE |
| RS-422A/485 | 24 VDC | NV4W-MG41 | |||||
| 4.6-in, STN monochrome | 320 × 120 dots | RS-232C | 24 VDC | LEDs, 3 colors (white, pink, and red) | NV4W-MR21 | UC, CE | |
| RS-422A/485 | 24 VDC | NV4W-MR41 | |||||
| NV3Q | 3.6-in, STN monochrome | 320 × 240 dots (QVGA) | RS-232C | 24 VDC | LEDs, 3 colors (white, pink, and red) | NV3Q-MR21 | UC, CE |
| RS-422A/485 | 24 VDC | NV3Q-MR41 | |||||
| 3.6-in, STN color | 320 × 240 dots (QVGA) | RS-232C | 24 VDC | White LED | NV3Q-SW21 | UC, CE | |
| RS-422A/485 | 24 VDC | NV3Q-SW41 | |||||
Programming Devices
| Product name | Specifications | Model | Standards | ||
| Number of licenses | Media | ||||
| FA Integrated Tool Package CX-One Lite Ver.4.[] | CX-One Lite is a subset of the complete CX-One package that provides only the Support Software required for micro PLC applications. *1 CX-One Lite runs on the following OS. Windows 2000 (Service Pack 4 or higher), XP, Vista, or 7 (except 64-bit edition) CX-One Lite Ver. 4.[]includes NV-Designer Ver.1.[]. | 1 license | CD | CXONE-LT01C-V4 | --- |
| FA Integrated Tool Package CX-One Ver.4.[] | CX-One is a comprehensive software package that integrates the Support Software for OMRON PLCs and components. CX-One runs on the following OS. OS: Windows 2000 (Service Pack 4 or higher), XP, Vista, or 7 (except 64-bit edition) CX-One Ver. 4.[]includes NV-Designer Ver.1.[]. | 1 license *2 | CD | CXONE-AL01C-V4 | --- |
| DVD | CXONE-AL01D-V4 | ||||
Note:NV-Designer version 1.0 or higher is required to use the NV3W and NV3Q.
NV-Designer version 1.1 or higher is required to use the NV4W.
*1.CX-One Lite Ver.4.[] provides the following Support Software: Micro PLC Edition CX-Programmer Ver.9.[], CX-Integrator Ver.2.[],
Switch Box Utility Ver.1.[], CX-Simulator Ver.1.[], CX-Drive Ver.1[]., CX-Designer Ver.3.[], NV-Designer Ver.1.[],
CX-Thermo Ver.4.[], CX-Confi guratorFDT Ver.1.[], Network Confi gurator Ver.3.[], and CX-Server Ver.4.[]
*2.Multi licenses are available for the CX-One (3, 10, 30 or 50 licenses).
Options (Sold separately)
| Product name | Specifications | Model | Standards | ||
| PT-to-PLC Connecting Cable | For the NV3W with 5-V power (NV3W-MG20L/MR20L only) | Length: 2m | XW2Z-200T-4 *1 | --- | |
| For the NV3W, NV4W, and NV3Q | Length: 2m | XW2Z-200T-3 | |||
| For the NV3W, NV4W, and NV3Q | Length: 5m | XW2Z-500T-3 | |||
| Programming Device Connecting Cable *2 | For the NV3W | Length: 3m | NV-TOL-3M | --- | |
| USB-Serial Conversion Cable | For the NV3W Use this Cable together with the NV-TOL-3M to connect to a USB connector on the computer. Note : The enclosed USB driver must be installed. | Length: 0.5m | CS1W-CIF31 | N | |
| Waterproof Packings | For the NV3W, contains 10 packings. One Packing is provided on the PT as a standard feature. | NV3W-RP001 | --- | ||
| For the NV4W, contains 10 packings. One Packing is provided on the PT as a standard feature. | NV4W-RP001 | --- | |||
| For the NV3Q, contains 10 packings. One Packing is provided on the PT as a standard feature. | NV3Q-RP001 | --- | |||
| Battery *3 | For the NV4W and NV3Q | NV-BAT01 | --- | ||
| Display Protective Sheets | For the NV3W, contains 10 sheets | NV3W-KBA04 | --- | ||
| For the NV4W, contains 10 sheets | NV4W-KBA04 | --- | |||
| For the NV3Q, contains 10 sheets | NV3Q-KBA04 | --- | |||
| Attachment | NP3 Series to NV3Q Series | NV3Q-ATT02 | --- | ||
*1.If the XW2Z-200T-4 Cable is used with the NV3W, 5 V can be supplied from the CS/CJ/CP-series PLCs instead of from an external power supply.
*2.For NV3Q, use commercially available USB cable (TYPE-B).
For NV4W, use commercially available USB cable (Mini B).
*3.Cannot be used for the NV3W.