![]()
Global
These are navigation links to move inside this page.
Pipe-mounting Liquid Level Photomicrosensor with Built-in Amplifier
Both multi-function model and protective structure model are available. Each meets your needs differently.
![]()
Quick links OMRON IA Photomicro Sensors in your country.
Please contact Europe headquarters.
Ratings and Specifications
| Models | EE-SPX613 | EE-SPX613-3 | |
| Applicable pipe | Any 6- to 13-mm-diameter pipe with a wall thickness of 1 mm that is made of FEP or any other material as transparent as FEP. | ||
| Sensing object | Liquids in pipes (High-viscosity liquids or liquids with floating materials may not be detected.) | ||
| Light source | GaAs infrared LED with a peak wavelength of 940 nm | ||
| Indicator | Light indicator GaP (Red LED: Peak wavelength of 700 nm) | ||
| Supply voltage | 12 to 24 VDC ±10%, ripple (p-p): 5% max. | ||
| Current consumption | Average: 30 mA max., Peak: 80 mA max. | ||
| Control output | NPN open collector: Load power supply voltage: 5 to 24 VDC Load current: 100 mA max. 100 mA load current with a residual voltage of 0.8 V max. 40 mA load current with a residual voltage of 0.4 V max. | ||
| Ambient illumination | 3,000 lx max. with incandescent light or sunlight on the surface of the receiver | ||
| Ambient temperature range | Operating: - 10 to +55 ° C Storage: - 25 to +65 ° C (with no icing or condensation) | ||
| Ambient humidity range | Operating: 5% to 85% Storage: 5% to 95% (with no condensation) | Operating: 35% to 85% Storage: 35% to 95% (with no icing and condensation) | |
| Vibration resistance | Destruction: 10 to 500 Hz, 1.0-mm single amplitude or 150 m/s2 in X, Y, and Z directions 3 times and for 11 min each | ||
| Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | ||
| Enclosure rating | IEC 60529 IP50 | IEC 60529 IP65 | |
| Connecting method | Pre-wired (Standard length: 1 m) | ||
| Weight (packaged) | Approx. 55 g | Approx. 78 g | |
| Material | Case | Polycarbonate | |
| Cover | |||
| Accessories | Support belt (2), slip protection tube (2), Instruction Manual | ||
Caution: In the interenst of product improvement, specifications are subject to change without notice.