![]()
Global
These are navigation links to move inside this page.
General-purpose Basic Switch
Best-selling Basic Switch Boasting High Precision and Wide Variety
![]()
Quick links OMRON IA Basic Switches in your country.
Please contact OMRON Europe B.V. in Netherlands.
Mounting
Use M4 screws with plane washers and spring washers to mount the Switch. Tighten each mounting screw securely to a torque of 1.18 to 1.47 Nm.
When mounting the Switch to a panel, use a tightening torque of 2.94 to 4.9 Nm for the hexagonal nuts on the actuator.
Basic Models (General-purpose) and Split-contact Models
Terminals
Dimensions and Operating Characteristics
The models, illustrations, and graphics are for screw-terminal models (-B). The "-A" at the end of the model number for solder terminal models has been omitted. For details of the terminals, see above.
Pin Plunger
Z-15G-B
Z-15E-B
Z-15H2-B
Z-01H-B
Z-15H-B
Z-10FY-B
Slim Spring Plunger
Z-15GS-B
Z-01HS-B
Z-15HS-B
Z-10FSY-B
Short Spring Plunger
Z-15GD-B
Z-01HD-B
Z-15HD-B
Z-10FDY-B
Z-15ED-B
Panel Mount Plunger
Z-15GQ-B
Z-01HQ-B
Z-15HQ-B
Z-10FQY-B
Z-15EQ-B
Z-15GQ3-B *
Z-15GQ8-B *
Note:
1. Do not use the M12 mounting screw and the case mounting hole at the same time, or excessive pulling force will be imposed on the switch and the case and cover may be damaged.
2. On the model Z-15GQ3-B, PT can be set to a value larger than that for the Z-15GQ.
3. On the model Z-15GQ8-B, operating position can be adjusted by providing a
screw in the plunger section.
4. On the model Z-15GQ8-B, the M3 hole
with a depth of 10 mm is a through hole. Take precautions so that no water or screw lock agent penetrates into the hole.
Panel Mount Roller Plunger
Z-15GQ22-B
Z-15EQ22-B
Z-15HQ22-B
Z-10FQ22Y-B
Panel Mount Cross Roller Plunger
Z-15GQ21-B
Z-15EQ21-B
Z-15HQ21-B
Leaf Spring
Z-15GL-B
Roller Leaf Spring
Z-15GL2-B
Short Hinge Lever
Z-15GW21-B
Hinge Lever
Z-15GW-B
Z-15GW32-B
Z-15HW-B
Z-10FWY-B
Z-15GW3-B (Lever Length: 56R)*
Low-force Hinge Lever
Z-15GW4-B
Z-15HW24-B
Low-force Wire Hinge Lever
Z-15HW52-B
Z-15HW78-B (Lever Length: 110R) *
Short Hinge Roller Lever
Z-15GW22-B
Z-01HW22-B
Z-15HW22-B
Z-10FW22Y-B
Z-15EW22-B
Z-15GW2-B *
Z-15HW2-B *
Z-10FW2Y-B *
Short Hinge Cross Roller Lever
Z-15GW49-B
Z-15GW54-B (Lever Length: 48.7R) *
Hinge Roller Lever
Z-15GW25-B
Unidirectional Short Hinge Roller Lever
Z-15GW2277-B
Reverse Hinge Lever **
Z-15GM-B
Reverse Short Hinge Roller Lever **
Z-15GM22-B
Z-10FM22Y-B
Reverse Hinge Roller Lever **
Z-15GM2-B
** The pin plungers of reverse-type models are continuously pressed by the actuator levers with compression coil springs and the pin plungers are freed by operating the levers. Reverse-type models are highly vibration- and shock-resistive because the pin plungers are normally pressed.
Basic Models (Drip-proof) without Terminal Protective Cover
Terminals
Note: With reverse action models (Z-15GM), the positions of NO and NC terminals are reversed.
The above illustration is for model without terminal protective cover.
Dimensions and Operating Characteristics
Pin Plunger
Z-15G55-B
Z-01H55-B
Short Spring Plunger
Z-15GD55-B
Z-01HD55-B
Spring Plunger
Z-15GK55-B
Z-15GK355-B
Panel Mount Plunger
Z-15GQ55-B
Panel Mount Roller Plunger
Z-15GQ2255-B
Panel Mount Cross Roller Plunger
Z-15GQ2155-B
Leaf Spring
Z-15GL55-B
Roller Leaf Spring
Z-15GL255-B
Short Hinge Lever
Z-15GW2155-B
Long Hinge Lever
Z-15GW4455-B
Hinge Lever
Z-15GW55-B
Short Hinge Roller Lever
Z-15GW2255-B
Z-01HW2255-B
Hinge Roller Lever
Z-15GW255-B
Unidirectional Short Hinge Roller Lever
Z-15GW227755-B
Reverse Hinge Lever *
Z-15GM55-B
Reverse Short Hinge Roller Lever *
Z-15GM2255-B
Reverse Hinge Roller Lever *
Z-15GM255-B
* The pin plungers of reverse-type models are continuously pressed by the actuator levers with compression coil springs and the pin plungers are freed by operating the levers.
Flexible Rod (Coil Spring)
Z-15GNJ55-B
Flexible Rod (Steel Wire)
Z-15HNJS55-B
Basic Models (Drip-proof) with Terminal Protective Cover
Dimensions and Operating Characteristics
Pin Plunger
Z-15GA55-B5V
Z-15GK3A55-B5V
Panel Mount Plunger
Z-15GQA55-B5V
Panel Mount Roller Plunger
Z-15GQ22A55-B5V
Panel Mount Cross-roller Plunger
Z-15GQ21A55-B5V
Long Hinge Lever
Z-15GW44A55-B5V
Hinge Lever
Z-15GWA55-B5V
Short Hinge Roller Lever
Z-15GW22A55-B5V
Hinge Roller Lever
Z-15GW2A55-B5V
Unidirectional Short Hinge Roller Lever
Z-15GW2277A55-B5V
Basic Models (Drop-proof) with Modeled terminals
Molded Terminals
L/R Type (The following illustration is the R type.)
D Type
Lead Wire Specifications
Note:
1. No models with molded terminals are approved by UL, CSA, or EN.
2. Molded terminals are not available on all models. Contact your OMRON representative for applicable products.
Maintained-contact Models
Dimensions and Operating Characteristics
Pin Plunger
Z-15ER
Slim Spring Plunger
Z-15ESR
Hinge Lever
Z-15EWR
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Caution: All units are in millimeters unless otherwise indicated.