![]()
Global
These are navigation links to move inside this page.
Door Switches
Door Switches with Built-in Basic Switches for Long Life
![]()
Quick links to '1ZAP2 / 1VAP2' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Model | 1ZAP2 | 1VAP2- [] | |
| Built-in Switch | Z-15GL42-B | V-15-1B6/V-15-3B6 | |
| Rating | 15 A, 125 VAC (resistive load) 15 A, 250 V (resistive load) | 15 A, 125 VAC (resistive load) 15 A, 250 V (resistive load) | |
| Ambient operating temperature | -25 to 80 ° C (with no icing or condensation) | ||
| Ambient operating humidity | 35% to 85%RH | ||
| Durability | Mechanical | 100,000 operations min. | 100,000 operations min. |
| Electrical | 100,000 operations min. | 25,000 operations min. | |
| Degree of protection | IP00 | ||
| Electric shock protection class | Class II | ||
| PTI (proof tracking index) | 175 | ||
| Pollution degree | 3 (IEC 947-5-1) | ||
Note:
1.The 1VAP2-6 is also available with SPDT contacts. The model number is 1VAP2-6 (V-15-1B6).
2.The built-in switch cannot be replaced.
Caution: In the interenst of product improvement, specifications are subject to change without notice.