Page top

Primary Contents



Switches

Switches with No Operation Indicator

ActuatorRatingsStandardMicroload
5 A at 250 VAC, 4 A at 30 VDC0.1 A at 125 VAC, 0.1 A at 30 VDC
CableVCTF oil-resistant
cable *1
VCTF cable
*2
SJT(O) cable
*3
VCTF oil-resistant
cable *1
VCTF cable
*2
Cable
length (m)
Model
Pin plunger
3D4C-1201D4C-1401D4C-1601D4C-4201D4C-4401
5D4C-1301D4C-1501D4C-1701D4C-4301D4C-4501
Roller plunger
3D4C-1202D4C-1402D4C-1602D4C-4202D4C-4402
5D4C-1302D4C-1502D4C-1702D4C-4302D4C-4502
Crossroller
plunger
3D4C-1203D4C-1403D4C-1603D4C-4203D4C-4403
5D4C-1303D4C-1503D4C-1703D4C-4303D4C-4503
Roller lever
3D4C-1220D4C-1420D4C-1620D4C-4220D4C-4420
5D4C-1320D4C-1520D4C-1720D4C-4320D4C-4520
Roller lever,
high-sensitivity
3D4C-1224D4C-1424D4C-1624D4C-4224D4C-4424
5D4C-1324D4C-1524D4C-1724D4C-4324D4C-4524
Sealed pin
plunger
3D4C-1231D4C-1431D4C-1631D4C-4231D4C-4431
5D4C-1331D4C-1531D4C-1731D4C-4331D4C-4531
Sealed roller
plunger
3D4C-1232D4C-1432D4C-1632D4C-4232D4C-4432
5D4C-1332D4C-1532D4C-1732D4C-4332D4C-4532
Sealed
crossroller
plunger
3D4C-1233D4C-1433D4C-1633D4C-4233D4C-4433
5D4C-1333D4C-1533D4C-1733D4C-4333D4C-4533
Plastic rod
3D4C-1250D4C-1450D4C-1650D4C-4250D4C-4450
5D4C-1350D4C-1550D4C-1750D4C-4350D4C-4550
Center roller
lever
3D4C-1260D4C-1460D4C-1660D4C-4260D4C-4460
5D4C-1360D4C-1560---D4C-4360D4C-4560

Note:

1.Models are available separately with resistance to viscous oils (oil drain holes are also available), but only with Plunger Models. Add "-M" to the model number (example: D4C-1202 would be D4C-1202-M).

2.Switches with variable roller levers are also available. Ask your nearest OMRON representative for details.

*1.Oil-resistant vinyl cabtire cables; approved by EN and IEC.

*2.Ordinary vinyl cabtire cables; approved by EN and IEC.

*3.Switches with SJT(O) Cables (cables approved by UL and CSA) are approved by UL and CSA.

Standard Switches with Operation Indicator (Red)

ActuatorRatings0.1 A at 125 VAC0.1 A at 30 VDC
Cable and
Cable length (m)
VCTF oil-resistant
cable * 1
VCTF cable * 2VCTF oil-resistant
cable * 1
VCTF cable * 2
Model
Pin plunger
3D4C-2201D4C-2401D4C-3201D4C-3401
5D4C-2301D4C-2501D4C-3301D4C-3501
Roller plunger
3D4C-2202D4C-2402D4C-3202D4C-3402
5D4C-2302D4C-2502D4C-3302D4C-3502
Crossroller plunger
3D4C-2203D4C-2403D4C-3203D4C-3403
5D4C-2303D4C-2503D4C-3303D4C-3503
Roller lever
3D4C-2220D4C-2420D4C-3220D4C-3420
5D4C-2320D4C-2520D4C-3320D4C-3520
Roller lever, high-sensitivity
3D4C-2224D4C-2424D4C-3224D4C-3424
5D4C-2324D4C-2524D4C-3324D4C-3524
Sealed pin plunger
3D4C-2231D4C-2431D4C-3231D4C-3431
5D4C-2331D4C-2531D4C-3331D4C-3531
Sealed roller plunger
3D4C-2232D4C-2432D4C-3232D4C-3432
5D4C-2332D4C-2532D4C-3332D4C-3532
Sealed crossroller plunger
3D4C-2233D4C-2433D4C-3233D4C-3433
5D4C-2333D4C-2533D4C-3333D4C-3533
Plastic rod
3D4C-2250D4C-2450D4C-3250D4C-3450
5D4C-2350D4C-2550D4C-3350D4C-3550
Center roller lever
3D4C-2260D4C-2460D4C-3260D4C-3460
5D4C-2360D4C-2560D4C-3360D4C-3560

Note:Ask your nearest OMRON representative for information on Switching with approved international standards.

*1.Oil-resistant vinyl cabtire cables; approved by EN and IEC.

*2.Ordinary vinyl cabtire cables.; approved by EN and IEC.

Microload Switches with Operation Indicator

ActuatorRatings0.1 A at 125 VAC0.1 A at 30 VDC
CableVCTF oil-resistant cable *VCTF oil-resistant cable *
Cable length (m)Model
Pin plunger
3D4C-5201D4C-6201
5---D4C-6301
Roller plunger
3D4C-5202D4C-6202
5D4C-5302D4C-6302
Crossroller plunger
3D4C-5203D4C-6203
5D4C-5303D4C-6303
Roller lever
3D4C-5220D4C-6220
5D4C-5320D4C-6320
Roller lever, high-sensitivity
3D4C-5224D4C-6224
5D4C-5324D4C-6324
Sealed pin plunger
3---D4C-6231
5---D4C-6331
Sealed roller plunger
3D4C-5232D4C-6232
5D4C-5332D4C-6332
Sealed crossroller plunger
3---D4C-6233
5---D4C-6333
Plastic rod
3D4C-5250D4C-6250
5D4C-5350D4C-6350

Note:Ask your nearest OMRON representative for information on Switching with approved international standards.

*Oil-resistant vinyl cabtire cables; approved by EN and IEC.

Pre-wired Models (Use VCTF Oil-resistant Cable)

ActuatorRatings1 A at 125 VAC1 A at 30 VDC
Operation
indicator
Without operation indicatorWith operation indicatorWithout operation indicatorWith operation indicator
Pin plunger
D4C-1001-AK1EJ[]D4C-2001-AK1EJ[]D4C-1001-DK1EJ[]D4C-3001-DK1EJ[]
Roller plunger
D4C-1002-AK1EJ[]D4C-2002-AK1EJ[]D4C-1002-DK1EJ[]D4C-3002-DK1EJ[]
Sealed plunger
D4C-1031-AK1EJ[]D4C-2031-AK1EJ[]D4C-1031-DK1EJ[]D4C-3031-DK1EJ[]
Sealed
roller plunger
D4C-1032-AK1EJ[]D4C-2032-AK1EJ[]D4C-1032-DK1EJ[]D4C-3032-DK1EJ[]
Roller lever
(high-
sensitivity model)
D4C-1024-AK1EJ[]D4C-2024-AK1EJ[]D4C-1024-DK1EJ[]D4C-3024-DK1EJ[]

Note:

1.The [] contains the length of the cable.
For example: 30 cm → 4C-1001-AK1EJ03

2.M1J models are also available. Contact your OMRON sales representative for further information.

3.Of the above model numbers, some with special specifications are not registered.

Weather-resistant Models

ActuatorOperation indicatorWithout operating indicationWith operating indication
RatingsStandardMicroloadStandard
5 A at 250 VAC
4 A at 30 VDC
0.1 A at 125 VAC
0.1 A at 30 VDC
5 A at 125 VAC4 A at 30 VDC
Cable length (m)Model
Roller lever
3D4C-1220-PD4C-4220-PD4C-2220-PD4C-3220-P
5D4C-1320-P---------
Roller lever
(high-sensitivity
model)
3D4C-1224-PD4C-4224-PD4C-2224-PD4C-3224-P
5D4C-1324-PD4C-4324-PD4C-2324-PD4C-3324-P
Adjustable
roller lever
3D4C-1227-PD4C-4227-PD4C-2227-PD4C-3227-P
5D4C-1327-PD4C-4327-PD4C-2327-PD4C-3327-P
Adjustable
rod lever
3D4C-1229-PD4C-4229-P---D4C-3229-P
5D4C-1329-P---D4C-2329-PD4C-3329-P

Note:Silicon rubber is used to increase resistance to the environment. Silicon rubber, however, can generate silicon gas. (This can occur at room temperature, but the amount of silicon gas generated increases at higher temperatures.) Silicon gas will react as a result of arc energy and form silicon oxide (SiO2). If silicon oxide accumulates on the contacts, contact interference can occur and can interfere with the device. Before using a Switch, test it under actual application conditions (including the environment and operating frequency) to confirm that no problems will occur in actual.

Mounting Plates (Order Separately)

The WL model incorporated by equipment can be replaced with the D4C together with the Mounting Plate without changing the position of the dog or cam.

List of Replaceable Models

WL model (Actuator)D4C model (Actuator)Plate
WLD/WL01D
(Top plunger)
D4C-[][]01
(Plunger)
D4C-P001
WLD2/WL01D2
(Top roller plunger)
D4C-[][]02
(Roller plunger)
D4C-P002
WLCA2/WL01CA2
(Roller lever)
D4C-[][]20
(Roller lever)
D4C-P020

Note:The WL01[] is for micro loads.

Example of Replacement

Note:The position of the dog remains unchanged.

D4C_Accy2

Individual Parts

Head/Actuator

ActuatorHead (with actuator)Actuator
Pin plungerD4C-0001---
Roller plungerD4C-0002---
Crossroller plungerD4C-0003---
Roller leverD4C-0020WL-1A100
Environment-resistant roller leverD4C-0020-PWL-1A100P1
Roller leverD4C-0024WL-1A100
Variable roller leverD4C-0027HL-1HPA320
Variable rod leverD4C-0029HL-1HPA500
Sealed pin plungerD4C-0031---
Sealed roller plungerD4C-0032---
Sealed crossroller plungerD4C-0033---
Plastic rodD4C-0050---
Center roller leverD4C-0060---

Note:

1.The model numbers for heads are of the form D4C-00[][], with the numbers in the squares indicating the type of actuator.

2.Actuators for plunger models, plastic rod models, and center roller lever models cannot be ordered individually. They must be ordered together with the head.