Page top

Primary Contents



Ratings

Standard Model

Rated voltageNon-inductive load (A)Inductive load (A)
Resistive loadLamp loadInductive loadMotor load
NCNONCNONCNONCNO
125 VAC
250 VAC
5 (0.1)
5
1.5
1
0.7
0.5
3
2
2.5
1.5
1.3
0.8
8 VDC
14 VDC
30 VDC
125 VDC
250 VDC
5 (0.1)
5 (0.1)
4 (0.1)
0.4
0.2
2
2
2
0.05
0.03
5
4
3
4
4
3
3
3
3
0.05
0.03
0.4
0.2
Inrush currentNC20 A max.
NO10 A max.

Note:

1.The values given on the left are steady-state currents.

2.Inductive loads have a power factor of 0.4 min. (AC) and a time constant of 7 ms max. (DC).

3.Lamp loads have an inrush current of 10 times the steady-state current.

4.Motor loads have an inrush current of 6 times the steady-state current.

5.The values "0.1" given in parentheses are for micro load models.

Pre-wired Model

Rated voltageNon-inductive load (A)Inductive load (A)
Resistive loadLamp loadInductive loadMotor load
NCNONCNONCNONCNO
125 VAC1110.71111
30 VDC11111111

Characteristics

Degree of protectionIP67
Durability *1Mechanical *310,000,000 operations min.
Electrical *2200,000 operations min. (5 A at 125 VAC, resistive load)
Operating speed0.1 mm/s to 0.5 m/s (in case of plunger)
1 mm/s to 1 m/s (in case of roller lever)
Operating
frequency
Mechanical120 operations/min
Electrical30 operations/min
Rated frequency50/60 Hz
Insulation resistance100 M Ω min. (at 500 VDC)
Contact resistance (initial)250 m Ω max. (initial value with 2-m VCTF cable)
300 m Ω max. (initial value with 3-m VCTF cable)
400 m Ω max. (initial value with 5-m VCTF cable)
Dielectric
strength
Between terminals of the same polarity1,000 VAC, 50/60 Hz for 1 min
Between current-carrying metal part
and ground
1,500 VAC, 50/60 Hz for 1 min
Uimp: 2.5 kV (EN60947-5-1)
Between each terminal and non-current-
carrying metal part,
1,500 VAC, 50/60 Hz for 1 min
Uimp: 2.5 kV (EN60947-5-1)
Rated insulation voltage (Ui)300 V (EN60947-5-1) *5
Pollution degree (operating environment)3 (EN60947-5-1)
Short-circuit protective device (SCPD)10 A fuse type gI or gG (IEC60269)
Conditional short-circuit current100 A (EN60947-5-1)
Conventional enclosed thermal current (I the)5 A, 4 A, 0.5 A (EN60947-5-1)
Protection against electric shockClass I (with grounding wire) *6
Vibration
resistance
Malfunction10 to 55 Hz, 1.5-mm double amplitude *4
Shock
resistance
Destruction1,000 m/s2 min.
Malfunction500 m/s2 min. *4
Ambient operating temperature-10 ° C to +70 ° C (with no icing)
Ambient operating humidity35% to 95%RH
Weight (D4C-1202)With 3-m VCTF cable: 360 g
With 5-m VCTF cable: 540 g

Note:The above figures are initial values.

*1.The values are calculated at an operating temperature of +5°C to +35°C, and an operating humidity of 40% to 70%RH. Contact your OMRON sales representative for more detailed information on other operating environments.

*2.Pre-wired Models: 1,000,000 operations min. (DC specifications, switching current: 0.1 A)

*3.Outdoor specifications: 500,000 operations min.

*4.Excluding Plastic Rods.

*5.Pre-wired models: 250 V

*6.Pre-wired models: class III

Caution: In the interenst of product improvement, specifications are subject to change without notice.