![]()
Global
These are navigation links to move inside this page.
Miniature Limit Switch
Many Models Including Roller Lever Switches are Only 16-mm Thick with Connector
![]()
Quick links to 'D4CC' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Switches
Limit Switches
The [] in each model number is replaced with the code expressing the rated load of the model. Refer to Datasheet.
Pin Plunger
D4CC-[]001
Roller Plunger
D4CC-[]002
Crossroller Plunger
D4CC-[]003
Roller Lever
D4CC-[]024
Sealed Pin Plunger
D4CC-[]031
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Sealed Roller Plunger
D4CC-[]032
Sealed Crossroller Plunger
D4CC-[]033
Plastic Rod
D4CC-[][]50
Center Roller Lever
D4CC-[][]60
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Applicable Cables
Select one of the specified Connector Plugs from the following table.
XS2F-D421-[]80-A (For DC)
XS2F-A421-[]90-A (For AC)
Special Mounting Plates
(Limit Switches are not attached to the Plates.)
D4C-P001 (For D4CC-[]001)
D4C-P002 (For D4CC-[]002)
D4C-P020 (For D4CC-[]024)
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Remarks
There is no difference in mounting pitch between the Mounting Plate and the WL. The mounting depth of the D4CC with the Mounting Plate attached is, however, shorter than that of the panel-mounted WL.
Caution: All units are in millimeters unless otherwise indicated.