Page top

Lead Contents

Miniature Limit Switch

D4CC

D4CC

Many Models Including Roller Lever Switches are Only 16-mm Thick with Connector

Primary Contents



Switches

Limit Switches

Ratings1 A at 125 VAC1 A at 30 VDC
LED indicatorWithout indicatorWith indicatorWithout indicatorWith indicator
ActuatorModelModelModelModel
Pin plunger
D4CC-1001D4CC-2001D4CC-3001D4CC-4001
Roller plunger
D4CC-1002D4CC-2002D4CC-3002D4CC-4002
Crossroller plunger
D4CC-1003D4CC-2003D4CC-3003D4CC-4003
High-sensitivity roller lever
D4CC-1024D4CC-2024D4CC-3024D4CC-4024
Sealed pin plunger
D4CC-1031D4CC-2031D4CC-3031D4CC-4031
Sealed roller plunger
D4CC-1032D4CC-2032D4CC-3032D4CC-4032
Sealed crossroller plunger
D4CC-1033---D4CC-3033D4CC-4033
Plastic rod
D4CC-1050D4CC-2050D4CC-3050D4CC-4050
Center roller lever
D4CC-1060D4CC-2060D4CC-3060D4CC-4060

Note:

1.Ask your OMRON representative for Information on approved models.

2.The meaning of suffix codes in the D4CC model numbers is different from that in the D4C model numbers.

3.Refer to the following table for cable plugs.

Applicable Cables

TypeFor ACFor DC
AppearanceNo. of conductorsCable lengthModelModel
Straight
41 mXS2F-A421-C90-AXS2F-D421-C80-A
2 mXS2F-A421-D90-AXS2F-D421-D80-A
5 mXS2F-A421-G90-AXS2F-D421-G80-A
10 mXS2F-A421-J90-AXS2F-D421-J80-A

Special Mounting Plate (Order Separately)

It is possible to replace an WL Limit Switch with a D4CC Limit Switch mounted on this plate without changing the position of the dog or cam.

List of Replaceable Models

WL model (Actuator)D4CC model (Actuator)Plate
WLD (Top plunger)
D4CC-[]001 (Plunger)D4C-P001
WLD2 (Top roller plunger)
D4CC-[]002 (Roller plunger)D4C-P002
WLG2 (Roller lever)
D4CC-[]024 (Roller lever)D4C-P020

Example of Replacement

Note:The position of the dog remains unchanged.

D4CC_Example of Replacement