![]()
Global
These are navigation links to move inside this page.
Miniature Limit Switch
Many Models Including Roller Lever Switches are Only 16-mm Thick with Connector
![]()
Quick links to 'D4CC' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings
| Rated voltage | Non-inductive load (A) | Inductive load (A) | ||||||
| Resistive load | Lamp load | Inductive load | Motor load | |||||
| NC | NO | NC | NO | NC | NO | NC | NO | |
| 125 VAC | 1 | 1 | 1 | 0.7 | 1 | 1 | 1 | 1 |
| 30 VDC | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Note:
1. The above current ratings are for steady-state current.
2. Inductive loads have a power factor of 0.4 min. (AC) and a time constant of 7 ms max. (DC).
3. Lamp loads have an inrush current of 10 times the steady-state current.
4. Motor loads have an inrush current of 6 times the steady-state current.
D4CC-3, D4CC-4, 1 A at 30 VDC
| Inrush current | NC | 5 A max. |
| NO | 2.5 A max. |
Characteristics
| Degree of protection | IP67 | |
| Durability * 1 | Mechanical | 10,000,000 operations min. |
| Electrical | 200,000 operations min. (1 A at 125 VAC, resistive load) | |
| Operating speed | 0.1 mm/s to 0.5 m/s (in case of plunger) 1 mm/s to 1 m/s (in case of roller lever) | |
| Operating frequency | Mechanical | 120 operations/min |
| Electrical | 30 operations/min | |
| Rated frequency | 50/60 Hz | |
| Insulation resistance | 100 M Ω min. (at 500 VDC) | |
| Contact resistance (initial) | 100 m Ω max. | |
| Dielectric strength | Between terminals of same polarity | 1,000 VAC, 50/60 Hz for 1 min |
| Between current- carrying metal parts and ground | 1,500 VAC, 50/60 Hz for 1 min | |
| Between each termi- nal and non-current- carrying metal part | 1,500 VAC, 50/60 Hz for 1 min | |
| Vibration resistance | Malfunction | 10 to 55 Hz, 1.5-mm double amplitude * 2 |
| Shock resistance | Destruction | 1,000 m/s2 min. |
| Malfunction | 500 m/s2 min. * 2 | |
| Ambient operating temperature | - 10 ° C to +70 ° C (with no icing) | |
| Ambient operating humidity | 35% to 95%RH | |
| Weight | Approx. 120 g (in the case of D4CC-1002) | |
Note:
The above figures are initial values.
*1. The values are calculated at an operating temperature of +5°C to +35°C,
and an operating humidity of 40% to 70%RH. Contact your OMRON sales
representative for more detailed information on other operating
environments.
*2. Excluding plastic rod models.
Leakage Current for Switches with Indicators
The leakage current and resistance of Switches with indicators are as follows:
| Item Model | D4CC-2[][][] | D4CC-4[][][] |
| Voltage | 125 VAC | 30 VDC |
| Leakage current | 1.0 mA | 1.0 mA |
| Resistive value | 150 k Ω | 30 k Ω |
Caution: In the interenst of product improvement, specifications are subject to change without notice.