Page top

Primary Contents



Ratings

Rated voltageStandard loadMicro load
Non-inductive load (A)Inductive load (A)Non-inductive load (A)
Resistive loadLamp loadInductive loadMotor loadResistive load
NCNONCNONCNONCNONCNO
125 VAC
250 VAC
5 (1)
5 (1)
1.5 (1)
1.5 (1)
3 (1)
3 (1)
2 (1)
1
1 (1)
0.5
0.1
---
8 VDC
14 VDC
30 VDC
125 VDC
250 VDC
5 (1)
5 (1)
5 (1)
0.5
0.25
---
---
---
---
---
1.5 (1)
1.5 (1)
1.5 (1)
0.05
0.03
---
---
---
---
---
0.1
0.1
0.1
---
---

Inrush currentNC10 A max.
NO10 A max.

Note:
1. The above current ratings are for a standard current and the values in parentheses are for models with a connector.
2. Inductive loads have a power factor of 0.4 min. (AC) and a time constant of 7 ms max. (DC).
3. Lamp load has an inrush current of 10 times the steady-state current.
4. Motor load has an inrush current of 6 times the steady-state current.

Characteristics

Degree of protectionIP67
Durability *Mechanical10,000,000 operations min.
Electrical500,000 operations min.
(5 A at 250 VAC, resistive load)
5,000,000 operations min.
(10 mA at 24 VDC, resistive load)
Operating speed0.1 mm/sec to 0.5 m/sec
Operating frequencyMechanical: 120 operations/min
Electrical: 30 operations/min
Rated frequency50/60 Hz
Insulation resistance100 MΩ min. (at 500 VDC)
Contact resistance15 mΩ max. (initial value)
Dielectric strengthBetween terminals of
same polarity
1,000 VAC, 50/60 Hz for 1 min
Between each terminal and
noncurrent-carrying metal part
1,500 VAC, 50/60 Hz for 1 min/Uimp at 2.5 kV
(EN60947-5-1)
Rated insulation voltage (Ui)250V
Pollution degree (operating environment)3 (EN60947-5-1)
Short-circuit protective device (SCPD)10 A fuse (type gG or gI, IEC60269 approved)
Conditional short-circuit current100 A (EN60947-5-1)
Conventional enclosed thermal current (Ithe)5 A (EN60947-5-1)
Protection against electric shockClass II (grounding not required with double insulation)
Vibration resistanceMalfunction10 to 55 Hz, 1.5-mm double amplitude
Shock resistanceDestruction1,000 m/s2 min.
Malfunction300 m/s2 min.
Ambient operating temperature-10°C to +80°C (with no icing)
Ambient operating humidity35% to 95%RH
WeightApprox. 86 g (in case of roller plunger)

Note:
1. The above values are initial values.
2. The above ratings may vary depending on the model. Contact your OMRON representative for further details.
* Durability values are calculated at an operating temperature of +5°C to +35°C, and an operating humidity of 40% to 70%RH

Caution: In the interenst of product improvement, specifications are subject to change without notice.