![]()
Global
These are navigation links to move inside this page.
Enclosed Switches
Long Service Life and Large Breaking Power
![]()
Quick links OMRON IA Limit Switches in your country.
Please contact our European headquarters.
Side Mounting Models
Plunger
ZE-Q-2
XE-Q-2
Roller Plunger
ZE-Q22-2
XE-Q22-2
Crossroller Plunger
ZE-Q21-2
XE-Q21-2
Roller Arm Lever
ZE-QA2-2
XE-QA2-2
Note:
1. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
2. The diagrams shown the Switches with two, M4 screws (length: 45) attached. (The screws are provided.)
One-way Action Roller Arm Lever
ZE-QA277-2
XE-QA277-2
Sealed Plunger
ZE-N-2
XE-N-2
Sealed Roller Plunger
ZE-N22-2
Sealed Crossroller Plunger
ZE-N21-2
Sealed Roller Arm Lever
ZE-NA2-2
XE-NA2-2
One-way Action Sealed Roller Arm Lever
ZE-NA277-2
XE-NA277-2
Note:
1. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
2. The diagrams shown the Switches with two, M4 screws (length: 45) attached. (The screws are provided.)
Base Mounting/Diagonal Side Mounting Models
The diagrams show the base-mounted model (ZV-[] or XV-[]) on top and the diagonal side-mounted model (ZV2-[] or XV2-[]) on bottom. The flange on base-mounted models is shown with dotted lines.
Plunger
ZV(2)-Q-2
XV(2)-Q-2
Roller Plunger
ZV(2)-Q22-2
XV(2)-Q22-2
Crossroller Plunger
ZV(2)-Q21-2
XV(2)-Q21-2
Roller Arm Lever
ZV(2)-QA2-2
XV(2)-QA2-2
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Note:
1. OP for ZV2-Q-2 and XV2-Q-2 is 24.2 ±0.8 mm.
2. OP for ZV2-Q22-2 and XV2-Q22-2 is 35.7 ±1 mm.
3. OP for ZV2-Q21-2 and XV2-Q21-2 is 35.7 ±0.8 mm.
One-way Action Roller Arm Lever
ZV2-QA277-2
XV(2)-QA277-2
Sealed Plunger
ZV(2)-N-2
XV(2)-N-2
Sealed Roller Plunger
ZV(2)-N22-2
Sealed Crossroller Plunger
ZV(2)-N21-2
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Note:
1. OP for ZV2-N-2 and XV2-N-2 is 31.9 ±0.8 mm.
2. OP for ZV2-N22-2 is 35.7 ±0.8 mm.
3. OP for ZV2-N21-2 is 35.7 ±0.8 mm..
Sealed Roller Arm Lever
ZV(2)-NA2-2
XV(2)-NA2-2
One-way Action Sealed Roller Arm Lever
ZV(2)-NA277-2
XV(2)-NA277-2
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Caution: All units are in millimeters unless otherwise indicated.